Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUL - emitter - 12..24VDC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products

XULK0830 may be replaced by any of the following products:
Product
Qty
XUZA51
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of Life
  • Substitution date: 01 February 2003
1
XUZASK003
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of Life
  • Substitution date: 01 January 2016
1
XUK2AKSNL2T
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of Life
  • Substitution date: 01 February 2003
1
  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Thru beam
    material
    Plastic
    supply circuit type
    DC
    wiring technique
    2-wire
    electrical connection
    Cable
    cable length
    2 m
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    8 m thru beam need a receiver
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    6 mm
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    current consumption
    <= 35 mA
    delay first up
    <= 15 ms
    setting-up
    Without sensitivity adjustment
    depth
    35 mm
    height
    70 mm
    width
    18 mm
    product weight
    0.195 kg
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP671 conforming to NF C 20-010
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Greek
    • Russian
    • French
    • Italian
    • German
    • Swedish
    • Dutch
    CAD
    Date
    Size
    Add to My Documents
    CAD for XULK0830: photo-electric sensor - XUL - emitter - 12..24VDC - cable 2m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XULH08... /XULJ08... /XULK08... Compact photo-electric sensor, thru-beam type (Version 04)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.