Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUL - polarised - Sn 4m - 12..24VDC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XULJ043539 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2016
Or XULJ043539 is replaced by:
Product
Qty
XULJ043539
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 June 2007
1
  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Polarised reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    4 m polarised reflex need reflector XUZC80
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    maximum sensing distance
    8 m with reflector Ø 80 mm
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    Without
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    6 mm
    status LED
    1 LED for output state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 35 mA (no-load)
    delay first up
    <= 15 ms
    delay response
    <= 2 ms
    delay recovery
    <= 2 ms
    setting-up
    Without sensitivity adjustment
    depth
    35 mm
    height
    70 mm
    width
    18 mm
    product weight
    0.195 kg
    kit composition
    Sensor
    Bracket XULZ41
    Environment
    product certifications
    UR
    CE
    CSA
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP671 conforming to NF C 20-010
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Greek
    • French
    • Italian
    • German
    • Swedish
    • Dutch
    CAD
    Date
    Size
    Add to My Documents
    CAD for XULJ043539: photo-electric sensor - XUL - polarised - Sn 4m - 12..24VDC - cable 2m (Version 1.0)
    Cable connection\With adjustable background suppression (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XULH06... /XULJ06... /XULH04... /XULJ04... Compact photo-electric sensort, reflex and polarised reflex type (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.