Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XULH703535 Image

View all OsiSense XU

OsiSense XU - XULH703535

Legacy Products

Schneider Electric XULH703535 Image
View all OsiSense XU
OsiSense XU - XULH703535
Legacy Products

photo-electric sensor - XUL - diffuse - Sn 0.7m - 12..24VDC - cable 2m

Show more characteristics >
Add to My Products Add to My Products

XULH703535 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2016
Or XULH703535 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2016
Or XULH703535 may be replaced by any of the following products:
Product
Qty
XUZA51
Qty
1
Add to My Products Add to My Products
  • Reason for Substitution: End of life
  • Substitution date: 18 August 2003
1
XUK0AKSAL2
Qty
1
Add to My Products Add to My Products
  • Reason for Substitution: End of life
  • Substitution date: 18 August 2003
1
  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Diffuse
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.7 m diffuse
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    maximum sensing distance
    0.9 m
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    Without
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    6 mm
    status LED
    1 LED for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 35 mA (no-load)
    delay first up
    <= 15 ms
    delay response
    <= 2 ms
    delay recovery
    <= 2 ms
    setting-up
    Without sensitivity adjustment
    depth
    35 mm
    height
    70 mm
    width
    18 mm
    product weight
    0.195 kg
    kit composition
    Sensor
    Bracket XULZ41
    Environment
    product certifications
    CE
    CSA
    UR
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP671 conforming to NF C 20-010
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Greek
    • Russian
    • French
    • Italian
    • German
    • Swedish
    • Dutch
    CAD
    Date
    Size
    Add to My Documents
    Cable connection\With adjustable background suppression (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... - Сертификат соответствия EAC (Version 1.0)
    XUJ... and XUL... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    XUBA/H/J... and XULA/H/J/K/M... photoelectric proximity switches - UR certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XULH3... /J3... /XULH7... /J7... /XULH15... /J15... Compact photo-electric sensor, reflex type (Version 08)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.