Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUK - emitter - 12..24VDC - cable 5m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose multimode
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    electrical connection
    Cable
    cable length
    5 m
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    30 m need a receiver
    output type
    Solid state
    wire insulation material
    PvR
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 100 mA overload and short-circuit protection
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    35 m
    add on input
    Test by emission breaking
    status LED
    1 LED green supply on
    1 LED yellow output state
    supply voltage limits
    10...36 V DC
    switching frequency
    <= 250 Hz
    voltage drop
    <= 1.5 V closed state
    current consumption
    20 mA
    delay first up
    <= 300 ms
    delay response
    <= 2 ms
    delay recovery
    <= 2 ms
    setting-up
    Without sensitivity adjustment
    depth
    18 mm
    height
    50 mm
    width
    50 mm
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn +/- 1.5 mm 10...55 Hz) IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0903  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    Certificate
    Date
    Size
    Add to My Documents
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    XU... - Сертификат соответствия EAC (Version 1.0)
    XUK0/1/2/5/8/9/T... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUB / XUM / XUK / XUX Osiconcept photo-electric sensors, instruction sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    XUK... photoelectric proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUK..., XULM... and XUM... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUK0ARCTL2 Photoelectric Sensor, Product Environmental Profile (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.