Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XUC - polarised - Sn 6m - 24..240VAC/DC - 7/8"

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUC
    sensor design
    Compact
    detection system
    Polarised reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 C/O
    electrical connection
    1 male connector, 5 pins
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    6 m polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    maximum sensing distance
    9 m with reflector 50 x 50 mm
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    Without
    wire insulation material
    PVC
    status LED
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC
    supply voltage limits
    20...264 V AC
    output voltage
    <= 250 V AC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 35 mA (no-load)
    power consumption in W
    2 W
    time delay range
    0...15 s monostable, on-delay or off-delay (programmable) delay
    delay first up
    <= 60 ms
    delay response
    < 2 ms
    delay recovery
    < 2 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles, switching capacity: 3000 mA, cos f = 1, 60 cyc/mn at 250 V
    depth
    50 mm
    height
    50 mm
    width
    18 mm
    product weight
    0.22 kg
    kit composition
    Sensor
    Reflector XUZC50
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    NEMA degree of protection
    NEMA 12 conforming to IEC 60529
    NEMA 13 conforming to IEC 60529
    NEMA 3 conforming to IEC 60529
    NEMA 4 conforming to IEC 60529
    NEMA 4X conforming to IEC 60529
    NEMA 6 conforming to IEC 60529
    NEMA 6P conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /