Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XUC2AKSAM12 Image

XUC2AKSAM12

Schneider Electric XUC2AKSAM12 Image
XUC2AKSAM12

photo-electric sensor - XUC - thru beam - Sn 50m - 12..24VDC - M12

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUC
    sensor design
    Compact
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    50 m thru beam
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    maximum sensing distance
    60 m
    output type
    Relay
    output function governance
    Light or dark programmable
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    6 mm
    status LED
    1 LED (red) for stability
    1 LED (yellow) for output state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20...264 V AC
    output voltage
    <= 250 V AC
    switching capacity in mA
    3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 50 mA (no-load)
    power consumption in W
    2 W
    time delay range
    0...15 s monostable, on-delay or off-delay (programmable) delay
    delay first up
    <= 60 ms
    delay response
    <= 25 ms
    delay recovery
    <= 25 ms
    setting-up
    Sensitivity adjustment with potentiometer
    electrical durability
    500000 cycles, switching capacity: 3000 mA, cos f = 1, 60 cyc/mn at 250 V
    depth
    44 mm
    height
    99 mm
    width
    45 mm
    product weight
    0.4 kg
    kit composition
    Transmitter + receiver
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    NEMA degree of protection
    NEMA 12 conforming to IEC 60529
    NEMA 13 conforming to IEC 60529
    NEMA 3 conforming to IEC 60529
    NEMA 4 conforming to IEC 60529
    NEMA 4X conforming to IEC 60529
    NEMA 6 conforming to IEC 60529
    NEMA 6P conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD for XUC2AKSAM12: photo-electric sensor - XUC - thru beam - Sn 50m - 12..24VDC - M12 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUC.AKS... Photo-electric sensor with solid state output (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /