Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XU8 - BGS - Sn 0.12m - 24..240VAC/DC - cable 5m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU8
    sensor design
    Cylindrical M18
    detection system
    Diffuse with background suppression
    material
    Metal
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    2-wire
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    5 m
    product specific application
    -
    emission
    Infrared diffuse with background suppression
    [Sn] nominal sensing distance
    0.12 m diffuse with background suppression
    Complementary
    enclosure material
    Nickel plated brass
    lens material
    PMMA
    maximum sensing distance
    0.12 m
    output type
    Solid state
    add on output
    Without
    wire insulation material
    PvR
    status LED
    1 LED (yellow) for output state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20...264 V AC/DC
    residual current
    < 1.5 mA (open state)
    switching capacity in mA
    10...200 mA (to be used with 0.4 A quick-blow fuse in series with the load)
    switching frequency
    <= 25 Hz
    voltage drop
    6 V (closed state)
    delay first up
    < 300 ms
    delay response
    < 20 ms
    delay recovery
    < 20 ms
    setting-up
    Sensitivity adjustment
    diameter
    18 mm
    length
    82 mm
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0924  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    Certificate
    Date
    Size
    Add to My Documents
    XU... - Сертификат соответствия EAC (Version 1.0)
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    XU•M/N/P/S... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XU.M18M... Cylindrical photo-electric sensor design 18, a.c or d.c supply, Instruction Sheet (Version 07)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUB... and XU1... to XU9... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUB..., XU1... to XU9... Photoelectric Sensor, Product Environmental profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Schemes
    2-wire AC or DC


    BU :
    Blue
    BN :
    Brown


  • Performance Curves

    Detection Curves
    Diffuse System with Adjustable Background Suppression


    1 :
    White 90%
    2 :
    Grey 18%

    Object 10 x 10 cm

    Variation of Usable Sensing Distance Su

    Potentiometer Set at Minimum


    Potentiometer Set at Maximum


    A-B :
    Object reflection coefficient
    (1)
    Black 6%
    (2)
    Grey 18%
    (3)
    White 90%
    (4)
    Sensing range
    (5)
    Non sensing zone (matt surfaces)


Compare products: /