Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

photo-electric sensor - XU1 - reflex - Sn 4m - 12..24VDC - M12

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application food and beverage
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU1
    sensor design
    Cylindrical M18
    detection system
    Reflex
    material
    Stainless steel
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Infrared reflex
    [Sn] nominal sensing distance
    4 m reflex need reflector XUZC50
    Complementary
    enclosure material
    Stainless steel : 304 CU
    lens material
    PMMA
    maximum sensing distance
    5.5 m with reflector 50 x 50 mm
    output type
    Solid state
    add on output
    Without
    add on input
    Programmation
    status LED
    1 LED (green) for supply on
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 30 mA (no-load)
    delay first up
    <= 15 ms
    delay response
    <= 1 ms
    delay recovery
    <= 1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    18 mm
    length
    72 mm
    product weight
    0.085 kg
    kit composition
    Sensor
    Reflector XUZC50
    Environment
    product certifications
    UL
    CE
    CSA
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    25 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD for XU1N18NP341D: photo-electric sensor - XU1 - reflex - Sn 4m - 12..24VDC - M12 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    XU•M/N/P/S... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    XU... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XU.P18... / XU.N18... Cylindrical photo-electric sensor design 18 (Version 08)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUB... and XU1... to XU9... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUB..., XU1... to XU9... Photoelectric Sensor, Product Environmental profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /