Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

jumper cable - M12, straight male/female, 8 pin - 0.3 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part type
    Jumper cable
    accessory / separate part category
    Connection accessory
    accessory / separate part destination
    Safety light curtain receiver
    Complementary
    product compatibility
    XUSLB
    XUSLDM
    connector type
    M12 male 8 pins straight
    M12 female 8 pins straight
    cable length
    0.3 m
    product weight
    0.06 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0828  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /