Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

pre-wired female connector - M12 - cable 5 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part designation
    Pre-wired M12 female connector
    accessory / separate part type
    Pre-wired connector
    accessory / separate part category
    Connection accessories
    product compatibility
    XUSLP
    accessory / separate part destination
    Safety light curtain receiver
    cable length
    5 m
    Complementary
    electrical connection
    1 female connector M12 8 pins
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0727  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    XUSLP... Safety light curtains type 4, static output (Version 02)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.