Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

female, M12, 5-pin, pre-wired connector - cable 15 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part designation
    Pre-wired connector
    accessory / separate part type
    Connector
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Safety light curtain transmitter
    cable length
    15 m
    Complementary
    product compatibility
    XUSLB
    XUSLDM
    electrical connection
    1 female connector M12 5 pins
    product weight
    1.03 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 1/9/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.