Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Rotation monitoring hazard area - M30 - Sn10mm - 6..150c/mn - cable 2m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Rotation monitoring
    sensor name
    XSA
    sensor design
    Cylindrical M30
    size
    81 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NC
    output circuit type
    AC/DC
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    24...240 V AC 50/60 Hz
    24...210 V DC
    switching capacity in mA
    5...200 mA DC
    5...350 mA AC
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    adjustable frequency range
    6...150 cyc/mn
    operating zone
    0...8 mm
    differential travel
    3...15% of Fr
    repeat accuracy
    3% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    1 LED red for output state
    supply voltage limits
    20...264 V AC/DC
    residual current
    <= 1.5 mA for open state
    switching frequency
    <= 100 Hz
    voltage drop
    <= 5.7 V at closed state
    run-up delay at power-up
    9 s standard
    marking
    II2 D-Ex tb IIIC T85°C Db IP67
    threaded length
    57 mm
    height
    30 mm
    length
    81 mm
    product weight
    0.3 kg
    Environment
    standards
    EN/IEC 60079-0
    EN/IEC 60079-31
    product certifications
    IEC-Ex INE 17.0006
    INERIS 04ATEX0022X
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -25...70 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0825  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    XS...EX, XSAV...EX Proximity Sensors ATEX, Instruction Sheet (Version 06)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XS1...EX, XS6...EX and XSAV...EX inductive proximity sensors for explosive atmospheres (Version 2.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.