Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Electric XS9E111A1L10 Image

XS9E111A1L10

Schneider Electric XS9E111A1L10 Image
XS9E111A1L10

inductive sensor XS9 26x26x13 - PBT - Sn10mm - 24VDC - cable 10m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS9E111A1L10 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2009
  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS9
    sensor design
    Flat form 26 x 26 x 13
    size
    13 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Analogue
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NO
    output circuit type
    DC
    analogue output range
    0...10 V
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    24 V DC
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    1...10 mm
    repeat accuracy
    <= 3% of Sr
    linearity error
    +/- 1 V
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Without
    supply voltage limits
    15...36 V DC
    switching frequency
    <= 1000 Hz
    current consumption
    0...4 mA at no-load
    output current drift
    <= 10 %
    marking
    CE
    depth
    13 mm
    height
    26 mm
    width
    26 mm
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /