Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XS8D1A1MAL2 Image

Range: OsiSense XS & XT

Inductive sensors XS

XS8D1A1MAL2

Schneider Electric XS8D1A1MAL2 Image
Range: OsiSense XS & XT

Inductive sensors XS

XS8D1A1MAL2

inductive sensor XS8 80x80x26 - PBT - Sn60mm - 24..240VAC/DC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Flat form 80 x 80 x 26
    size
    26 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    40 mm flush mountable
    60 mm non flush mountable
    discrete output function
    1 NO
    output circuit type
    AC/DC
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    fine adjustment zone
    20...40 mm flush mountable
    20...60 mm non flush mountable
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    supply voltage limits
    20...264 V AC/DC
    residual current
    <= 1.5 mA for open state
    switching frequency
    <= 150 Hz
    voltage drop
    <= 5.5 V at closed state
    current consumption
    <= 10 mA at no-load
    delay first up
    <= 15 ms
    delay response
    <= 0.3 ms
    delay recovery
    <= 6 ms
    marking
    CE
    depth
    26 mm
    height
    80 mm
    width
    80 mm
    Environment
    product certifications
    CCC
    CSA
    UL
    Ecolab
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 19.9 MB
    Date 4/27/16
    Size 20 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 1.1 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/16/17
    Size 172 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED
    (2)
    Teach mode button
    (3)
    For CHC type screws


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    Face to Face


    Facing a Metal Object


    e (1)

    e (2)

    e (3)

    Flush mounted

    200

    400

    40

    Not flush mounted

    600

    not recommended


  • Connections and Schema

    Wiring Schemes
    2-Wire NO Output


    BU :
    Blue
    BN :
    Brown