Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

inductive sensor XS8 40x40x117 - plastic - Sn40mm - 12..48VDC - M12

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS8C40PC449D is replaced by:
Product
Qty
XS8C4A4PCM12
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2013
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    40 mm
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    4 pins M12 male connector
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    operating zone
    0...32 mm
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    status LED
    1 LED yellow for output state
    supply voltage limits
    10...58 V DC
    switching frequency
    <= 500 Hz
    voltage drop
    <= 2 V at closed state
    current consumption
    0...10 mA at no-load
    delay first up
    <= 5 ms
    delay response
    <= 1 ms
    delay recovery
    <= 1 ms
    marking
    CE
    height
    40 mm
    length
    40 mm
    width
    129 mm
    Environment
    product certifications
    UL
    CSA
    CCC
    ambient air temperature for operation
    -25...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1136  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD for XS8C40PC449D: inductive sensor XS8 40x40x117 - plastic - Sn40mm - 12..48VDC - M12 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XS8... Osiconcept inductive sensor form E,C,D (Version 07)
    End of Life Information
    Date
    Size
    Add to My Documents
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XS8... Inductive proximity sensor form C, Product Environmental profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Output LED


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    160

    Face to Face


    e (2) ≥
    320

    Facing a Metal Object


    e (3) ≥
    120

    Tightening torque of cover fixing screws and clamp screws: < 1.2 N.m


  • Connections and Schema

    Wiring Schemes
    4-Wire DC



Compare products: /