Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XS8C1A1PAL10EX Image

Range: OsiSense ATEX D

Inductives sensors XS

XS8C1A1PAL10EX

Schneider Electric XS8C1A1PAL10EX Image
Range: OsiSense ATEX D

Inductives sensors XS

XS8C1A1PAL10EX

inductive sensor ATEX - 40x40x15 - Sn 15 mm - flush - cable 10 m - 1 NO

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS ATEX D
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    ATEX dust
    sensor name
    XS8
    sensor design
    Flat form 40 x 40 x 15
    size
    15 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    [Sn] nominal sensing distance
    15 mm flush mountable
    25 mm non flush mountable
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA DC with overload and short-circuit protection
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    fine adjustment zone
    8...15 mm flush mountable
    8...25 mm non flush mountable
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    supply voltage limits
    10...36 V DC
    residual current
    <= 1.5 mA open state
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 2 V, closed contact(s)
    current consumption
    <= 10 mA, no-load
    delay first up
    <= 10 ms
    delay response
    <= 0.3 ms
    delay recovery
    <= 0.8 ms
    marking
    II2 D-Ex tb IIIC T90°C Db IP67
    depth
    15 mm
    height
    54 mm
    width
    40 mm
    Environment
    standards
    EN/IEC 60079-0
    EN/IEC 60079-31
    directives
    94/9/EC - ATEX directive
    product certifications
    INERIS 06ATEX0065X
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    25 gn +/- 2 mm 10...55 Hz IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    dust zone
    Zone 21 - 22
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Certificate
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.