Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Electric XS7E1A1CAL08M12 Image

XS7E1A1CAL08M12

Schneider Electric XS7E1A1CAL08M12 Image
XS7E1A1CAL08M12

inductive sensor XS7 26x26x13 - PBT - Sn10mm - 12..24VDC - M12 0.8m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Flat form 26 x 26 x 13
    size
    13 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    discrete output function
    1 NO
    output circuit type
    DC
    electrical connection
    4 pins M12 remote male connector, pin assignment : 1-4
    cable length
    0.8 m
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    1.5...100 mA DC with overload and short-circuit protection
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    0...8 mm
    differential travel
    1...15% of Sr
    wire insulation material
    PvR
    status LED
    1 LED yellow for output state
    supply voltage limits
    10...36 V DC
    residual current
    <= 0.5 mA for open state
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 4 V at closed state
    delay first up
    5 ms
    delay response
    0.3 ms
    delay recovery
    0.7 ms
    marking
    CE
    depth
    13 mm
    height
    26 mm
    width
    26 mm
    product weight
    0.065 kg
    Environment
    product certifications
    CSA
    C-Tick
    UL
    Ecolab
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0903  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Inductive proximity sensors OsiSense XS (Version 2.0)
    Détecteurs de proximité inductifs OsiSense XS (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XS7E1A1CAL08M12: inductive sensor XS7 26x26x13 - PBT - Sn10mm - 12..24VDC - M12 0.8m (Version 2.0)
    CAD for XS7E1A1CAL08M12: inductive sensor XS7 26x26x13 - PBT - Sn10mm - 12..24VDC - M12 0.8m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XS... - Сертификат соответствия EAC (Version 1.0)
    XS7C1/D1/E1/F1/J1..., XS8C1/D1/E1... and XS9C1/D1/E1/F1... inductive proximity switches - CSA certificate of compliance (Version 1.0)
    XS7C1/D1/E1..., XS8C1/D1/E1... and XS9C1/D1/E1... inductive proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XS8... Inductive proximity sensor form C, Product Environmental profile (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED
    (2)
    For CHC type screws


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    30

    Face to Face


    e (2) ≥
    72

    Facing a Metal Object


    e (3) ≥
    30


  • Connections and Schema

    Wiring Schemes
    2-Wire NO


    M12



Compare products: /