Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Osiprox ATEX D
Schneider Electric XS612B1PAL5EX Image
Discontinued

XS612B1PAL5EX

Schneider Electric XS612B1PAL5EX Image
Discontinued
XS612B1PAL5EX

inductive sensor hazardous area - M12 - Sn4mm - 12..48VDC - NO - cable 5m

Show more characteristics >
XS612B1PAL5EX  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS ATEX D
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    ATEX dust
    sensor name
    XS6
    sensor design
    Cylindrical M12
    size
    53 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    [Sn] nominal sensing distance
    4 mm
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    5 m
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP68 conforming to IEC 60529
    IP69K
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    operating zone
    0...3.2 mm
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    1 LED yellow (output state)
    supply voltage limits
    10...58 V DC
    switching frequency
    <= 2500 Hz
    voltage drop
    <= 2 V, closed state contact(s)
    current consumption
    <= 10 mA, no-load
    delay first up
    <= 10 ms
    delay response
    <= 0.2 ms
    delay recovery
    <= 0.2 ms
    marking
    II2 D-Ex tb IIIC T90°C Db IP68
    threaded length
    42 mm
    height
    12 mm
    length
    53 mm
    Environment
    standards
    EN/IEC 60079-0
    EN/IEC 60079-31
    directives
    2014/34/EU - ATEX directive
    product certifications
    INERIS 04ATEX0022X
    IEC-Ex INE 17.0006
    ambient air temperature for operation
    -20...60 °C
    vibration resistance
    25 gn +/- 2 mm 10...55 Hz IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    dust zone
    Zone 21 - 22
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XS1...EX, XS6...EX and XSAV...EX inductive proximity sensors for explosive atmospheres (Version 2.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /