Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XS512B1MAU20 Image

Range: OsiSense XS & XT

Inductive sensors XS

XS512B1MAU20

Schneider Electric XS512B1MAU20 Image
Range: OsiSense XS & XT

Inductive sensors XS

XS512B1MAU20

inductive sensor XS5 M12 - L62mm - brass - Sn2mm - 24..240VAC/DC - 1/2"

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS5
    sensor design
    Cylindrical M12
    size
    62 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    2 mm
    discrete output function
    1 NO
    output circuit type
    AC/DC
    electrical connection
    Male connector 1/2"20 UNF 3 pins
    [Us] rated supply voltage
    24...240 V AC/DC with reverse polarity protection
    switching capacity in mA
    5...200 mA AC/DC
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0...1.6 mm
    differential travel
    1...15% of Sr
    status LED
    1 LED (yellow) for output state
    supply voltage limits
    20...264 V AC/DC
    residual current
    <= 0.8 mA, open state
    switching frequency
    <= 1000 Hz DC
    <= 25 Hz AC
    voltage drop
    <= 5.5 V, closed state
    delay first up
    <= 20 ms
    delay response
    <= 0.5 ms
    delay recovery
    <= 0.2 ms
    marking
    CE
    threaded length
    42 mm
    height
    12 mm
    length
    62 mm
    product weight
    0.025 kg
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    25 gn, amplitude: +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 19.9 MB
    Date 4/27/16
    Size 20 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 2.6 MB
    Date 9/13/16
    Size 1.4 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    8 mm/0.31 in.

    Face to face


    e (2) ≥
    48 mm/1.89 in.

    Facing a metal object


    e (3) ≥
    12 mm/0.47 in.


  • Connections and Schema

    Wiring Schemes

    1/2"-20UNF


    1 :
    Grounding
    2 :
    AC
    3 :
    AC

    NO output



  • Performance Curves

    Performance Curves
    Standard Steel Target : 12x12x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm