Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Electric XS4P12MA230LD Image

XS4P12MA230LD

Green premium brand logo
Schneider Electric XS4P12MA230LD Image
XS4P12MA230LD
Green premium brand logo

inductive sensor XS4 M12 - L52mm - PPS - Sn4mm - 24..240VAC/DC - M12 0.8m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS4
    sensor design
    Cylindrical M12
    size
    52 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    4 mm
    discrete output function
    1 NO
    output circuit type
    AC/DC
    electrical connection
    Remote male connector M12, 4 pins
    cable length
    0.8 m
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    switching capacity in mA
    5...200 mA AC/DC
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    PPS
    operating zone
    0…3.2 mm
    differential travel
    1...15% of Sr
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    0.6 mA open state
    switching frequency
    <= 25 Hz AC
    <= 3000 Hz DC
    maximum voltage drop
    <5.5 V (closed)
    maximum delay first up
    40 ms
    maximum delay response
    0.2 ms
    maximum delay recovery
    0.2 ms
    marking
    CE
    threaded length
    42 mm
    length
    52 mm
    Environment
    product certifications
    CSA
    CCC
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 504.2 KB
    Date 11/1/14
    Description
    Declaration of compatibility with Ecolab hygiene products
    Size pdf
    Size 557.1 KB
    Date 1/28/15
    Description
    Сертификат соответствия EAC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XS4 M12 - L52mm - PPS - Sn4mm - 24..240VAC/DC - M12 0.8m
    Description
    inductive sensor XS4 M12 - L52mm - PPS - Sn4mm - 24..240VAC/DC - M12 0.8m
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    inductive sensor XS4 M12 - L52mm - PPS - Sn4mm - 24..240VAC/DC - M12 0.8m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XS4 M12 - L52mm - PPS - Sn4mm - 24..240VAC/DC - M12 0.8m
    Description
    inductive sensor XS4 M12 - L52mm - PPS - Sn4mm - 24..240VAC/DC - M12 0.8m
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    inductive sensor XS4 M12 - L52mm - PPS - Sn4mm - 24..240VAC/DC - M12 0.8m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    16 mm/0.63 in.

    Face to face


    e (2) ≥
    48 mm/1.89 in.

    Facing a metal object


    e (3) ≥
    12 mm/0.47 in.

    Mounted in a metal support


    d ≥
    36 mm/1.42 in.
    h ≥
    8 mm/0.31 in.


  • Performance Curves

    Performance Curves
    Standard Steel Target : 12x12x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /