Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

inductive sensor XS1 M30 - L58mm - brass - Sn10mm - 24..240VAC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products

XS130BLFAL2 is replaced by:
Product
Qty
XS530B1MAL2
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: Rebranding
  • Substitution date: 11 January 2013
  • -
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M30
    size
    58 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    24...240 V AC
    switching capacity in mA
    5...300 mA
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    ISO thread
    M30 x 1.5
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PPS
    operating zone
    0...8 mm
    differential travel
    1...15% of Sr
    output circuit type
    AC
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PVC
    status LED
    1 LED yellow for output state
    supply voltage limits
    20...264 V AC
    residual current
    <= 1.5 mA for open state
    voltage drop
    <= 4.5 V at closed state
    delay first up
    <= 40 ms
    delay response
    <= 10 ms
    delay recovery
    <= 15 ms
    marking
    CE
    threaded length
    58 mm
    height
    30 mm
    length
    58 mm
    product weight
    0.205 kg
    Environment
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for XS130BLFAL2: inductive sensor XS1 M30 - L58mm - brass - Sn10mm - 24..240VAC - cable 2m (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.