Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Electric XS108BHPAM12 Image

XS108BHPAM12

Schneider Electric XS108BHPAM12 Image
XS108BHPAM12

INDUCTIVE SENSOR CYLIND DIA 08 PNP NO 1224V FLUSH SN 2MM5 CONN M12

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M8
    size
    61 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    2.5 mm
    discrete output function
    1 NO
    discrete output type
    PNP
    electrical connection
    4 pins M12 male connector
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    ISO thread
    M8 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PPS
    operating zone
    0...2 mm
    differential travel
    1...15% of Sr
    output circuit type
    DC
    status LED
    1 LED yellow for output state
    supply voltage limits
    10...36 V DC
    switching frequency
    <= 2500 Hz
    voltage drop
    <= 2 V at closed state
    current consumption
    <= 10 mA at no-load
    delay first up
    <= 10 ms
    delay response
    <= 0.2 ms
    delay recovery
    <= 0.2 ms
    marking
    CE
    threaded length
    40 mm
    height
    8 mm
    length
    61 mm
    product weight
    0.015 kg
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Inductive proximity sensors, XS range, Basics line (Version 2.0)
    Détecteurs de proximité inductifs, Gamme XS, Série basique (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /