Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Electric XS106B3PAM12 Image

XS106B3PAM12

Schneider Electric XS106B3PAM12 Image
XS106B3PAM12

inductive sensor XS1 Ø6.5 - L45mm - brass - Sn2mm - 12..24VDC - M12

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS1
    sensor design
    Cylindrical Ø 6.5 mm plain
    size
    45 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    2.5 mm
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    M12 male connector, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    sale per indivisible quantity
    1
    Complementary
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0...2 mm
    differential travel
    1...15% of Sr
    status LED
    1 LED (yellow) for output state
    supply voltage limits
    10...36 V DC
    switching frequency
    <= 2500 Hz
    voltage drop
    <= 2 V (closed state)
    current consumption
    <= 10 mA (no-load)
    delay first up
    <= 10 ms
    delay response
    <= 0.2 ms
    delay recovery
    <= 0.2 ms
    marking
    CE
    length
    45 mm
    product weight
    0.05 kg
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    25 gn, amplitude: +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1104  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Inductive proximity sensors OsiSense XS (Version 2.0)
    Détecteurs de proximité inductifs OsiSense XS (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XS... - Сертификат соответствия EAC (Version 1.0)
    XS1••B1/B2/B3/B4..., XS2••AA/SA..., XS5... and XS6... inductive proximity switches - CSA certificate of compliance (Version 1.0)
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances in mm

    Side by side


    e (1) ≥
    5 mm/0.20 in.

    Face to face


    e (2) ≥
    30 mm/1.18 in.

    Facing a metal object


    e (3) ≥
    8 mm/0.31 in.


  • Connections and Schema

    Wiring Schemes

    M12 connector


    PNP


    1 :
    (+)
    2 :
    Not connected
    3 :
    (-)
    4 :
    NO Output


  • Performance Curves

    Performance Curves
    Standard Steel Target : 8x8x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /