Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all XR and XF
Schneider Electric XRBZ947 Image
Discontinued

XRBZ947

Schneider Electric XRBZ947 Image
Discontinued
XRBZ947

potentiometer - 4700 Ohm - ball bearing mounting

Show more characteristics >
XRBZ947  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR
    accessory / separate part designation
    Potentiometer
    accessory / separate part type
    Potentiometer
    accessory / separate part category
    Separate parts
    accessory / separate part destination
    Screw limit switch
    Complementary
    product compatibility
    XRBA
    potentiometer characteristic
    SI, size 15, ball bearing mounted
    rotation angle of potentiometer
    <= 350 °
    power consumption in W
    3 W
    ohmic value
    4700 Ohm
    product weight
    0.06 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /