Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

monobloc sprocket with keyed through hub - 12.7 mm pitch - 16 teeth - shaft Ø 50

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR
    accessory / separate part designation
    Monobloc sprocket with keyed through hub
    accessory / separate part type
    Winch shaft chain sprocket
    accessory / separate part category
    Separate parts
    accessory / separate part destination
    Screw limit switch
    Complementary
    number of teeth
    16
    chain pitch
    12.7 mm
    bore diameter for shaft
    0...25 mm
    shaft diameter
    50 mm
    external diameter
    73 mm
    pinion length
    35 mm
    Environment
    standards
    NF E 23-111
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.