Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

flat chain sprocket with fixing hub - 12.7 mm pitch - 24 teeth

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    XR
    accessory / separate part designation
    Flat sprocket with fixing hub
    accessory / separate part type
    Chain sprocket
    accessory / separate part category
    Separate parts
    product compatibility
    XR2
    accessory / separate part destination
    Switch input drive shaft
    Complementary
    number of teeth
    24
    chain pitch
    12.7 mm
    product weight
    0.23 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.