Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS Universal
Schneider Electric XPSUEP14AC Image

XPSUEP14AC

Green premium brand logo
Schneider Electric XPSUEP14AC Image
XPSUEP14AC
Green premium brand logo

Preventa module Cat.4 Expansion use with Universal range 24vac/dc spring

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSUEP
    safety module application
    For extending number of safety contacts
    function of module
    Safety output extension
    safety level
    Can reach PL e/category 4 for normally open relay contact conforming to ISO 13849-1
    Can reach SILCL 3 for normally open relay contact conforming to IEC 62061
    Can reach SIL 3 for normally open relay contact conforming to IEC 61508
    Can reach PL c/category 1 for normally closed relay contact conforming to ISO 13849-1
    Can reach SILCL 1 for normally closed relay contact conforming to IEC 62061
    Can reach SIL 1 for normally closed relay contact conforming to IEC 61508
    safety reliability data
    MTTFd > 30 years conforming to ISO 13849-1
    Dcavg >= 99 % conforming to ISO 13849-1
    PFHd = 0.97E-09 conforming to ISO 13849-1
    HFT = 1 conforming to IEC 62061
    PFHd = 0.97E-09 conforming to IEC 62061
    SFF > 99% conforming to IEC 62061
    HFT = 1 conforming to IEC 61508-1
    PFHd = 0.97E-09 conforming to IEC 61508-1
    SFF > 99% conforming to IEC 61508-1
    Type = B conforming to IEC 61508-1
    electrical circuit type
    Addition to Preventa XPSU base module
    connections - terminals
    Removable spring terminal block, 0.2...2.5 mm² solid or flexible
    Removable spring terminal block, 0.25...2.5 mm² flexible with ferrule single conductor
    Removable spring terminal block, 0.2...1.5 mm² solid or flexible twin conductor
    Removable spring terminal block, 2 x 0.25...1 mm² flexible with ferrule without cable end, with bezel
    Removable spring terminal block, 2 x 0.5...1.5 mm² flexible with ferrule with cable end, with bezel
    [Us] rated supply voltage
    24 V AC - 15...10 %
    24 V DC - 20...20 %
    Complementary
    power consumption in W
    1.5 W 24 V DC
    power consumption in VA
    3.5 VA 24 V AC 50/60 Hz
    input protection type
    Internal, electronic
    safety outputs
    4 NO redundant
    2 NC single
    safety inputs
    0 extension bus 24 V DC 5 mA
    maximum line resistance
    60 Ohm
    input compatibility
    Normally closed circuit conforming to ISO 14119
    XC limit switch conforming to ISO 14119
    Mechanical contact conforming to ISO 14119
    Normally closed circuit conforming to ISO 13850
    Antivalent pair conforming to ISO 14119
    OSSD pair conforming to IEC 61496-1-2
    3-wire proximity sensors PNP
    output type
    Relay output : 250 V AC, AC-1, B300 for normally open relay contact
    Relay output : 250 V AC, AC-15, D300 for normally closed relay contact
    [Ie] rated operational current
    5 A AC-1 for normally open relay contact
    3 A AC-15 for normally open relay contact
    5 A DC-1 for normally open relay contact
    3 A DC-13 for normally open relay contact
    [Ith] conventional free air thermal current
    8 A
    associated fuse rating
    10 A gG for NO relay output circuit conforming to IEC 60947-1
    4 A gG for NC relay output circuit conforming to IEC 60947-1
    minimum output current
    10 mA for relay output
    minimum output voltage
    12 V for relay output
    maximum response time on input open
    20 ms
    [Ui] rated insulation voltage
    250 V (pollution degree 2) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category II conforming to EN/IEC 60947-1
    local signalling
    LED (green)power ON:
    LED (red)error:
    LED (yellow)safety output status:
    mounting support
    35 mm symmetrical DIN rail
    depth
    120 mm
    height
    100 mm
    width
    22.5 mm
    net weight
    0.200 kg
    Environment
    standards
    IEC 60947-5-1
    IEC 61508-1 functional safety standard
    IEC 61508-2 functional safety standard
    IEC 61508-3 functional safety standard
    IEC 61508-4 functional safety standard
    IEC 61508-5 functional safety standard
    IEC 61508-6 functional safety standard
    IEC 61508-7 functional safety standard
    ISO 13849-1 functional safety standard
    IEC 62061 functional safety standard
    product certifications
    TÜV
    CULus
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (housing) conforming to EN/IEC 60529
    IP54 (mounting area) conforming to EN/IEC 60529
    ambient air temperature for storage
    -25…85 °C
    relative humidity
    5…95 % non-condensing
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Japanese
    • Korean
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Modules de sécurité Preventa XPS Universal (Version 1.2)
    Preventa XPS Universal - safety modules (Version 1.2)
    User guide
    Date
    Size
    Add to My Documents
    PreventaSupport - Library Guide - for Preventa XPS Safety Modules (Version 00)
    PreventaSupport - Library Guide - for Preventa XPS Safety Modules (Version 00)
    Preventa XPS Universal - XPSUEP Extension Module for Safety Modules, User Guide (Version 00)
    Certificate
    Date
    Size
    Add to My Documents
    CCC_Preventa_XPS_Universal (Version 1.0)
    Date 9/23/19
    Size 12 MB
    UL Certificate (cULus) XPSU (Version 1.0)
    Date 1/4/19
    Size 279.5 KB
    CB-Scheme XPSU (Version 1.0)
    Date 6/11/19
    Size 179.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Preventa XPS Universal - XPSUEP Extension Module for Safety Modules, Instruction Sheet (Version 06)
    Preventa XPS Universal - XPSUEP Extension Module for Safety Modules, Instruction Sheet (Version 06)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    RCM Suppliers Declaration of Conformity XPSU (Version 1.0)
    EU Declaration of Conformity XPSU (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Modules - Universal Range, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Modules - Universal Range, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Front and Side Views


    (A) :
    Product drawing
    (B) :
    Spring Terminal
    (C) :
    Side view
    (1) :
    Removable terminal blocks, top
    (2) :
    Removable terminal blocks, bottom
    (3) :
    LED indicators
    (4) :
    Connector for base safety module
    (5) :
    Sealable transparent cover
    (6) :
    Position of clips for mounting to base safety module



  • Mounting and Clearance

    Mounting to DIN rail



    Screw-mounting



  • Connections and Schema

    Wiring Drawing


    (1) :
    A1-A2 (Power supply)
    13-23-33-43-51-61-14-24-34-44-52-62 :
    Output
    MOD :
    Connector for base safety module


Compare products: /