Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Preventa module Cat.4 features XPSUAF + PNP/NPN, safety mat 48-230vac/dc screw

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSUAK
    safety module application
    Monitoring antivalent contacts
    For emergency stop, guard and light curtain monitoring
    Monitoring of pressure-sensitive 4-wire protective devices
    function of module
    Guard monitoring with 1 or 2 limit switches
    Light curtain monitoring
    Magnetic switch monitoring
    Monitoring of electro-sensitive protection equipment (ESPE)
    Emergency stop button with 2 NC contacts
    Monitoring 2 PNP sensors
    RFID switch
    Sensing mat/edges
    safety level
    Can reach PL e/category 4 for normally open relay contact conforming to ISO 13849-1
    Can reach SILCL 3 for normally open relay contact conforming to IEC 62061
    Can reach SIL 3 for normally open relay contact conforming to IEC 61508
    Can reach PL c/category 1 for normally closed relay contact conforming to ISO 13849-1
    Can reach SILCL 1 for normally closed relay contact conforming to IEC 62061
    Can reach SIL 1 for normally closed relay contact conforming to IEC 61508
    safety reliability data
    HFT = 1 conforming to IEC 61508-1
    Type = B conforming to IEC 61508-1
    MTTFd > 30 years conforming to ISO 13849-1
    Dcavg >= 99 % conforming to ISO 13849-1
    PFHd = 1.13E-09 conforming to ISO 13849-1
    HFT = 1 conforming to IEC 62061
    PFHd = 1.13E-09 conforming to IEC 62061
    SFF > 99% conforming to IEC 62061
    PFHd = 1.13E-09 conforming to IEC 61508-1
    SFF > 99% conforming to IEC 61508-1
    electrical circuit type
    NC pair
    PNP pair
    Antivalent pair
    OSSD pair
    connections - terminals
    Removable screw terminal block 0.2...2.5 mm² solid or flexible
    Removable screw terminal block 0.25...2.5 mm² flexible with ferrule single conductor
    Removable screw terminal block 0.2...1.5 mm² solid or flexible twin conductor
    Removable screw terminal block 2 x 0.25...1 mm² flexible with ferrule without cable end, with bezel
    Removable screw terminal block 2 x 0.5...1.5 mm² flexible with ferrule with cable end, with bezel
    [Us] rated supply voltage
    48...230 V AC/DC - 10...10 %
    Complementary
    synchronisation time between inputs
    0.5 s
    4 s
    2 s
    type of start
    Automatic/manual/monitored
    power consumption in W
    3 W 48 V DC
    power consumption in VA
    6.5 VA 240 V AC 50/60 Hz
    input protection type
    Internal, electronic
    safety outputs
    2 NO + 1 NC
    safety inputs
    2 safety input 24 V DC 5 mA
    line resistance
    <= 60 Ohm
    input compatibility
    Normally closed circuit conforming to ISO 14119
    XC limit switch conforming to ISO 14119
    Mechanical contact conforming to ISO 14119
    Normally closed circuit conforming to ISO 13850
    Antivalent pair conforming to ISO 14119
    OSSD pair conforming to IEC 61496-1-2
    3-wire proximity sensors PNP
    output type
    Relay output : 250 V AC AC-1 B300 for normally open relay contact
    Relay output : 250 V AC AC-15 D300 for normally closed relay contact
    Relay output : 24 V DC DC-1 R300 for normally open relay contact
    Relay output : 24 V DC DC-13 R300 for normally closed relay contact
    [Ie] rated operational current
    5 A AC-1 for normally open relay contact
    3 A AC-15 for normally open relay contact
    5 A DC-1 for normally open relay contact
    3 A DC-13 for normally open relay contact
    3 A AC-1 for normally closed relay contact
    1 A AC-15 for normally closed relay contact
    1 A DC-13 for normally closed relay contact
    3 A DC-1 for normally closed relay contact
    control outputs
    3 on/off pulsed output configurable
    input/output type
    Semiconductor pulsed diagnostic output 24 V DC 20 mA Z1 not safety-related
    [Ith] conventional free air thermal current
    8 A
    associated fuse rating
    10 A gGFor NO relay output circuit conforming to IEC 60947-1
    minimum output current
    10 mAFor relay output
    minimum output voltage
    12 VFor relay output
    response time on input open
    <= 20 ms
    [Ui] rated insulation voltage
    250 V (pollution degree 2) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category II conforming to EN/IEC 60947-1
    local signalling
    Power ON: LED (green)
    Error: LED (red)
    Start: LED (yellow)
    Safety status: LED (yellow)
    Safety input S12: LED (yellow)
    Safety input S22: LED (yellow)
    mounting support
    35 mm symmetrical DIN rail
    depth
    120 mm
    height
    100 mm
    width
    22.5 mm
    product weight
    0.2 kg
    Environment
    ambient air temperature for operation
    -25...55 °C
    standards
    IEC 60947-5-1
    IEC 61508-1 functional safety standard
    IEC 61508-2 functional safety standard
    IEC 61508-3 functional safety standard
    IEC 61508-4 functional safety standard
    IEC 61508-5 functional safety standard
    IEC 61508-6 functional safety standard
    IEC 61508-7 functional safety standard
    ISO 13849-1 functional safety standard
    IEC 62061 functional safety standard
    product certifications
    cULus
    TÜV
    IP degree of protection
    IP40 (housing) conforming to EN/IEC 60529
    IP54 (mounting area) conforming to EN/IEC 60529
    IP20 (terminals) conforming to EN/IEC 60529
    relative humidity
    5...95 % non-condensing
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1810  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents and Downloads

    Language
    • English
    • Japanese
    • Korean
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Preventa XPS Universal - safety modules (Version 1.2)
    Modules de sécurité Preventa XPS Universal (Version 1.2)
    User guide
    Date
    Size
    Add to My Documents
    Preventa XPS Universal - XPSUAK Safety Module, User Guide (Version 00)
    PreventaSupport - Library Guide - for Preventa XPS Safety Modules (Version 00)
    PreventaSupport - Library Guide - for Preventa XPS Safety Modules (Version 00)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate (cULus) XPSU (Version 1.0)
    Date 1/4/19
    Size 279.5 KB
    CB-Scheme XPSU (Version 1.0)
    Date 6/11/19
    Size 179.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Preventa XPS Universal - XPSUAK Safety Module, Instruction Sheet (Version 06)
    Preventa XPS Universal - XPSUAK Safety Module, Instruction Sheet (Version 06)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity XPSU (Version 1.0)
    RCM Suppliers Declaration of Conformity XPSU (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Modules - Universal Range, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Modules - Universal Range, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Front and Side Views


    (A) :
    Product drawing
    (B) :
    Screw clamp terminal
    (C) :
    Side view
    (1) :
    Removable terminal blocks, top
    (2) :
    Removable terminal blocks, bottom
    (3) :
    LED indicators
    (4) :
    Start function selector
    (5) :
    Function selector
    (6) :
    Connector for optional output extension module (lateral)
    (7) :
    Sealable transparent cover



  • Mounting and Clearance

    Mounting to DIN rail



    Screw-mounting



  • Connections and Schema

    Wiring Drawing


    (1) :
    A1-A2 (Power supply)
    (2) :
    S11-S12-S21-S22 (Single-channel safety input)
    (3) :
    Y1-Y2 (Start)
    13-23-31-14-24-32 :
    Output
    EXT :
    Connector for optional extension module
    B2 :
    Common ground terminal
    Z1 :
    Pulsed output for diagnostics, not safety-related


Compare products: /