Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Preventa module Cat.1 potential free NC/NC, NO/NC & PNP/PNP 24vac/dc spring

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSUAB
    safety module application
    For emergency stop, guard and light curtain monitoring
    For application with safety switchover contact
    For electrical monitoring of two-hand control stations
    Monitoring antivalent contacts
    function of module
    Monitoring two-hand control station type IIIA
    Light curtain monitoring
    Monitoring of electro-sensitive protection equipment (ESPE)
    RFID switch
    Magnetic switch monitoring
    Monitoring 1 PNP sensor
    Emergency stop monitoring 1-channel wiring
    Guard monitoring 1-channel wiring
    safety level
    Can reach PL c/category 1 conforming to ISO 13849-1
    Can reach SILCL 1 conforming to IEC 62061
    Can reach SIL 1 conforming to IEC 61508
    safety reliability data
    MTTFd >= 30 years conforming to ISO 13849-1
    Dcavg < 60 % conforming to ISO 13849-1
    PFHd = 1177E-09 1/h conforming to ISO 13849-1
    HFT = 0 conforming to IEC 62061
    PFHd = 1177E-09 1/h conforming to IEC 62061
    SFF > 60% conforming to IEC 62061
    HFT=0 conforming to IEC 61508-1
    PFHd = 1177E-09 1/h conforming to IEC 61508-1
    SFF > 60% conforming to IEC 61508-1
    Type = B conforming to IEC 61508-1
    electrical circuit type
    NC pair
    PNP pair
    OSSD pair
    Antivalent pair
    connections - terminals
    Removable spring terminal block 0.2...2.5 mm² solid or flexible
    Removable spring terminal block 0.25...2.5 mm² flexible with ferrule single conductor
    Removable spring terminal block 0.2...1.5 mm² solid or flexible twin conductor
    Removable spring terminal block 2 x 0.25...1 mm² flexible with ferrule without cable end, with bezel
    Removable spring terminal block 2 x 0.5...1.5 mm² flexible with ferrule with cable end, with bezel
    [Us] rated supply voltage
    24 V AC - 15...10 %
    24 V DC - 20...20 %
    Complementary
    synchronisation time between inputs
    0.5 s
    2.2 s
    type of start
    Automatic/manual/monitored
    power consumption in W
    1.5 W 24 V DC
    power consumption in VA
    3.5 VA 24 V AC 50/60 Hz
    input protection type
    Internal, electronic
    safety outputs
    1 C/O
    safety inputs
    1 safety input 24 V DC 5 mA
    line resistance
    <= 60 Ohm
    input compatibility
    Normally closed circuit conforming to ISO 14119
    XC limit switch conforming to ISO 14119
    Mechanical contact conforming to ISO 14119
    Normally closed circuit conforming to ISO 13850
    Antivalent pair conforming to ISO 14119
    OSSD pair conforming to IEC 61496-1-2
    3-wire proximity sensors PNP
    Two-hand control conforming to EN 574/ISO 13851-III A
    output type
    Relay output : 250 V AC AC-1 D300
    Relay output : 250 V AC AC-15 D300
    Relay output : 24 V DC DC-1 R300
    Relay output : 24 V DC DC-13 R300
    [Ie] rated operational current
    5 A AC-1 for normally open relay contact
    3 A AC-15 for normally open relay contact
    5 A DC-1 for normally open relay contact
    3 A DC-13 for normally open relay contact
    3 A AC-1 for normally closed relay contact
    1 A AC-15 for normally closed relay contact
    2 A DC-1 for normally closed relay contact
    1 A DC-13 for normally closed relay contact
    Control Outputs
    2 on/off pulsed output configurable
    input/output type
    Semiconductor pulsed diagnostic output 24 V DC 20 mA Z1 not safety-related
    [Ith] conventional free air thermal current
    3 A
    associated fuse rating
    6 A gGFor relay output conforming to IEC 60947-1
    minimum output current
    10 mAFor relay output
    minimum output voltage
    15 VFor relay output
    response time on input open
    <= 20 ms
    [Ui] rated insulation voltage
    250 V (pollution degree 2) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category II conforming to EN/IEC 60947-1
    local signalling
    Power ON: LED (green)
    Error: LED (red)
    Start: LED (yellow)
    Safety status: LED (yellow)
    Safety input S12: LED (yellow)
    Safety input S13: LED (yellow)
    mounting support
    35 mm symmetrical DIN rail
    depth
    120 mm
    ambient air temperature for operation
    -25...55 °C
    height
    100 mm
    width
    22.5 mm
    product weight
    0.2 kg
    Environment
    standards
    IEC 60947-5-1
    IEC 61508-1 functional safety standard
    IEC 61508-2 functional safety standard
    IEC 61508-3 functional safety standard
    IEC 61508-4 functional safety standard
    IEC 61508-5 functional safety standard
    IEC 61508-6 functional safety standard
    IEC 61508-7 functional safety standard
    ISO 13849-1 functional safety standard
    IEC 62061 functional safety standard
    product certifications
    cULus
    TÜV
    IP degree of protection
    IP40 (housing) conforming to EN/IEC 60529
    IP54 (mounting area) conforming to EN/IEC 60529
    IP20 (terminals) conforming to EN/IEC 60529
    relative humidity
    5...95 % non-condensing
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Preventa XPS Universal - safety modules (Version 1.1)
    Modules de sécurité Preventa XPS Universal (Version 1.1)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate (cULus) XPSU (Version 1.0)
    Date 6/12/19
    Size 279.5 KB
    CB-Scheme XPSU (Version 1.0)
    Date 6/12/19
    Size 179.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity XPSU (Version 1.0)
    RCM Suppliers Declaration of Conformity XPSU (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Modules - Universal Range, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Modules - Universal Range, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.