Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS MF
Schneider Electric XPSMFCPU22 Image
To be discontinued

XPSMFCPU22

Schneider Electric XPSMFCPU22 Image
To be discontinued
XPSMFCPU22

Prevent a safety PLC CPU with user logic 500 kB application/500 KB data memory

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety PLC CPU
    safety module name
    XPS MF60
    safety module application
    CPU
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    standards
    EN 50156 pending
    DIN V 19250
    DIN V 0801
    IEC 61131
    structure type
    10BASE-T/100BASE-TX, Modbus TCP/IP
    10BASE-T/100BASE-TX, safe Ethernet
    Complementary
    [Us] rated supply voltage
    5 V DC, <1 A
    3.3 V DC, <1.5 A
    clock
    With, supplied by backup capacitor for 1 week following loss of supply
    response time
    Depending on size of application
    memory description
    User logic 500 kB application
    User logic 500 kB data
    communication port protocol
    Modbus RTU with 1 SUB-D 9 port(s), RS485
    Modbus TCP/IP with 4 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    Safe Ethernet with 4 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    exchange mode
    Half duplex, full duplex, autonegotiation
    method of access
    Slave Modbus RTU
    Slave Modbus TCP/IP
    function available
    Control of addressing of transmitted and received messages, safe Ethernet
    Control of data reception time, safe Ethernet
    Control of data sequence, safe Ethernet
    Control of transmitted data, safe Ethernet
    Diagnostics on communication, safe Ethernet
    Diagnostics on CPU, safe Ethernet
    Diagnostics on inputs and outputs
    Diagnostics on operating voltage and temperature, safe Ethernet
    Diagnostics on user program, safe Ethernet
    number of addresses
    122 for Modbus RTU
    concept
    Transparent Ready, Modbus TCP/IP
    web server
    Class A10, Modbus TCP/IP
    web services
    Modbus identification request, Modbus TCP/IP
    Modbus TCP/IP messaging (reading/writing of data words), Modbus TCP/IP
    Modbus TCP/IP server, Modbus TCP/IP
    Standard 502, Modbus TCP/IP
    net weight
    0.28 kg
    Environment
    IP degree of protection
    IP20 (with covering plate on unused in rack I/O card slots)
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…85 °C conforming to EN/IEC 61131-2
    relative humidity
    95 % supply not connected
    operating altitude
    < 2000 m
    pollution degree
    2
    electrical shock protection class
    Class II conforming to IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn (f = 10…150 Hz) - 10 cycles per axis - conforming to EN 61131-2
    shock resistance
    15 gn for 11 ms (2 cycles per axis) conforming to EN 61131-2
    resistance to electrostatic discharge
    4 kV contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m (26…1000 MHz), amplitude modulation 80 % conforming to EN/IEC 61000-4-3
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Automate modulaire de sécurité Preventa XPSMF60 (Version 1.0)
    Preventa safety modular PLC type XPSMF60 (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    XPSMF60 Manual del hardware (Version 02)
    Date 3/1/08
    Size 2.6 MB
    XPSMFWIN Software-Handbuch (Version 02)
    Date 6/30/07
    Size 5 MB
    XPSMF60 Handbuch zur Hardware (Version 02)
    XPSMF60 Hardware Manual (Version 03)
    Date 12/1/09
    Size 902.6 KB
    XPSMFWIN Manuel logiciel (Version 02)
    Date 6/30/07
    Size 5.1 MB
    XPSMF60 Manuel du matériel (Version 02)
    Date 3/1/08
    Size 2.6 MB
    XPSMF•• Automates de sécurité - Liaison série Modbus, Guide de démarrage rapide (Version 01)
    XPSMFWIN Manual de software (Version 02)
    Date 6/30/07
    Size 4.2 MB
    XPSMF•• Automates de sécurité - Modbus TCP/IP, Guide de démarrage rapide (Version 01)
    XPSMFWIN Manuale del software (Version 02)
    Date 6/30/07
    Size 4.2 MB
    XPSMFWIN Manual de Software (Version 02)
    Date 6/30/07
    Size 4.2 MB
    XPSMF60 Manual do Hardware (Version 02)
    Date 3/1/08
    Size 2.6 MB
    XPSMF60 Manuale hardware (Version 02)
    Date 3/1/08
    Size 2.6 MB
    Certificate
    Date
    Size
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 12/12/18
    Size 395.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /