Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Preventa safety PLC compact - Safe Ethernet, Modbus TCP/IP, Profibus

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety PLC compact
    safety module name
    XPSMF40
    safety module application
    F use with numerous machine safety functions and for the protection of personel
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    structure type
    10BASE-T/100BASE-TX Modbus TCP/IP
    10BASE-T/100BASE-TX safe Ethernet
    Complementary
    function of module
    Monitoring safety actuators discrete output
    Monitoring safety detection discrete input
    Monitoring safety dialogue discrete input
    Monitoring safety dialogue discrete output
    Monitoring short-circuit and line break line control outputs
    [Us] rated supply voltage
    24 V DC (- 15...20 %)
    supply
    SELV or PELV conforming to EN/IEC 60950
    no load current
    0.5 A
    protection type
    10 A internal fuse
    clock
    With, supplied by backup capacitor for 1 week following loss of supply
    response time
    Depending on size of application
    memory description
    User logic 250 kB for application
    User logic 250 kB for data
    group of channels
    2 groups of 4 line control outputs
    discrete I/O number
    24 configurable
    discrete input number
    <= 24, not isolated
    voltage state 0 guaranteed
    <= 24 V for discrete input
    voltage state 1 guaranteed
    24...30 V for discrete input
    current state 0 guaranteed
    <= 1.5 mA, discrete input
    current state 1 guaranteed
    3.5...4.5 mA, discrete input
    discrete input voltage
    20 V
    discrete input current
    100 mA
    input resistance
    <= 7 kOhm
    input overvoltage protection
    -10...35 V for discrete input
    discrete output number
    <= 24, not isolated
    discrete output voltage
    24 V DC
    output voltage tolerance
    +/- 2 %
    discrete output current
    <= 7 A (all channels)
    1 A at 60 °C (channels 4, 8, 12, 16, 20 and 24)
    2 A at 50 °C (channels 4, 8, 12, 16, 20 and 24)
    0.5 A at 60 °C (channels 1 to 3, 5 to 7, 9 to 11,13 to 15, 17 to 19, 21 to 23)
    minimum load
    2 mA per discrete output
    leakage current
    <= 1 mA, at 2 V at state 0 for discrete output
    overload protection
    Shutdown of outputs concerned with cyclic reconnection
    output voltage
    20 V line control outputs
    nominal output current
    60 mA for line control outputs
    communication port protocol
    Modbus TCP/IP with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    Safe Ethernet with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    Profibus with 1 SUB-D 9-pin female port(s), RS485, medium: shielded dual twisted pair cable
    exchange mode
    Half duplex, full duplex, autonegotiation Modbus TCP/IP
    Half duplex, full duplex, autonegotiation safe Ethernet
    method of access
    Slave Modbus TCP/IP
    Slave V0 Profibus
    concept
    Transparent Ready Modbus TCP/IP
    web server
    Class A10 Modbus TCP/IP
    web services
    Modbus identification request Modbus TCP/IP
    Modbus TCP/IP messaging (reading/writing of data words) Modbus TCP/IP
    Modbus TCP/IP server Modbus TCP/IP
    Standard 502 Modbus TCP/IP
    maximum number of connections
    1 to 20, Modbus TCP/IP
    operating distance
    <= 300 m (between station) discrete input
    <= 300 m (between station) discrete output
    number of terminal blocks
    1 for power supply
    2 for line control outputs
    6 for discrete input/output circuit
    8 for line control outputs
    connections - terminals
    Captive spring terminals, clamping capacity: 1 x 0.25...1 x 0.34 mm², AWG 22 flexible without cable end for discrete input/output circuit
    Captive spring terminals, clamping capacity: 1 x 0.25...1 x 0.34 mm², AWG 22 flexible without cable end for line control outputs
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 25...AWG 15 solid without cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 25...AWG 15 solid without cable end for line control outputs
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 28...AWG 16 flexible without cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 28...AWG 16 flexible without cable end for line control outputs
    Captive screw clamp terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm², AWG 24...AWG 12 flexible without cable end for power supply
    Captive screw clamp terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm², AWG 24...AWG 12 solid without cable end for power supply
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 0.5 mm², AWG 23...AWG 20 flexible with cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 0.5 mm², AWG 23...AWG 20 flexible with cable end for line control outputs
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 1.5 mm², AWG 23...AWG 15 flexible without cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 1.5 mm², AWG 23...AWG 15 flexible without cable end for line control outputs
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm², AWG 23...AWG 14 flexible with cable end for power supply
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm², AWG 23...AWG 14 flexible without cable end for power supply
    Captive spring terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 26...AWG 16 solid without cable end for discrete input/output circuit
    Captive spring terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 26...AWG 16 solid without cable end for line control outputs
    Captive spring terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 26...AWG 17 flexible without cable end for discrete input/output circuit
    Captive spring terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 26...AWG 17 flexible without cable end for line control outputs
    Captive spring terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm², AWG 24...AWG 12 flexible without cable end for power supply
    Captive spring terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm², AWG 24...AWG 12 solid without cable end for power supply
    Captive spring terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm², AWG 23...AWG 12 flexible with cable end for power supply
    Captive spring terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm², AWG 23...AWG 12 flexible without cable end for power supply
    Captive spring terminals, clamping capacity: 1 x 0.5 mm², AWG 20 flexible with cable end for discrete input/output circuit
    Captive spring terminals, clamping capacity: 1 x 0.5 mm², AWG 20 flexible with cable end for line control outputs
    tightening torque
    0.22...0.25 N.m for discrete input/output circuit captive screw clamp terminals
    0.22...0.25 N.m for line control outputs captive screw clamp terminals
    0.5 N.m for power supply captive screw clamp terminals
    wire stripping length
    10 mm for power supply captive screw clamp terminals
    9 mm for discrete input/output circuit captive screw clamp terminals
    9 mm for discrete input/output circuit captive spring terminals
    9 mm for line control outputs captive screw clamp terminals
    9 mm for line control outputs captive spring terminals
    9 mm for power supply captive spring terminals
    current consumption
    8 A at 24 V DC on power supply
    mounting support
    35 mm symmetrical DIN rail
    depth
    153 mm
    height
    151.5 mm
    width
    74 mm
    product weight
    1 kg
    Environment
    standards
    DIN VDE 0116 : 1989
    EN 12067-2 : 2004
    EN 230 : 1990
    EN 298 : 2003
    EN 50156-1 : 2004
    EN 54-2 : 1997
    EN 61000-6-2 : 2001
    EN 61000-6-4 : 2001
    EN/IEC 61131-2 : 2003
    IEC 61511 part 1-3 : 2004
    NFPA 72 : 2002
    NFPA 85 : 2001
    immunity to microbreaks
    10 ms
    IP degree of protection
    IP20 (enclosure)
    ambient air temperature for operation
    0...60 °C conforming to EN 61131-2
    ambient air temperature for storage
    -40...85 °C conforming to EN 61131-2
    relative humidity
    95 % (supply not connected)
    operating altitude
    < 2000 m
    pollution degree
    2
    electrical shock protection class
    Class II conforming to IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn (f = 9...150 Hz) conforming to EN 61131-2
    shock resistance
    15 gn for 11 ms conforming to EN 61131-2
    resistance to electrostatic discharge
    4 kV contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m (80...2000 MHz), amplitude modulation 80 % conforming to EN/IEC 61000-4-3
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Preventa Safety compacts PLCs Type XPSMF40, XPSMF31/30/35 (Version 1.0)
    Automates compacts de sécurité Preventa XPSMF40, XPSMF31/30/35 (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    XPSMFWIN Software-Handbuch (Version 02)
    Date 10/18/12
    Size 5 MB
    XPSMFWIN Manuale del software (Version 02)
    Date 10/18/12
    Size 4.2 MB
    XPSMF40 Manual del hardware (Version 02)
    XPSMF40 Manuale hardware (Version 02)
    Date 1/7/15
    Size 3 MB
    XPSMF40 Manual do Hardware (Version 02)
    XPSMF40 Manuel du hardware (Version 02)
    XPSMFWIN Manual de software (Version 02)
    Date 10/18/12
    Size 4.2 MB
    XPSMF40 Handbuch zur Hardware (Version 02)
    XPSMF•• Automates de sécurité - Modbus TCP/IP, Guide de démarrage rapide (Version 01)
    XPSMFWIN Manuel logiciel (Version 02)
    Date 10/18/12
    Size 5.1 MB
    XPSMFWIN Manual de Software (Version 02)
    Date 9/30/11
    Size 4.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    UL_E219270_NRAQ_NRAQ7_JUN2018 (Version 1.0)
    Date 9/6/18
    Size 104.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Presentation

    Housing Elements
    Front View


    No.

    Description

    1

    Profibus DP SUB-D9 connector

    2

    24 VDC power supply input

    • 24 V is the + pole (24 VDC)

    • 0 V is the – pole (GND)

    • PE is the functional earth

    3

    Ethernet 10/100BaseT RJ-45 connectors

    4

    status LEDs

    5

    reset button

    6

    digital inputs / outputs

    7

    pulsed outputs (only use with line control)


  • Dimensions Drawings

    Dimensions
    Front View


    Side, Front and Back Views


    (1)
    153 mm (6.02 in) with XPSMCTS•
    151.4 mm (5.96 in) with XPSMCTC•


  • Mounting and Clearance

    Mounting
    Mounting in Panel or Enclosure


    (1)
    Minimum recommended value.
    (2)
    Prefabricated electrical ducting for passage of cables.

    Mounting on Premium Rack


    1
    Premium rack
    2
    Premium supply
    3
    Premium CPU
    4
    Premium I/O module
    5
    Safety PLC XPSMF40•• (occupies 2 slots)
    6
    Premium As-interface master

    Mounting Precautions Relating to Connectors

    Access to Ethernet network


    r
    22.5 mm/0.89 in. min.

    Access to Modbus serial link (RTU)


    r
    22.5 mm/0.89 in. min.

    Access to Profibus DP bus



  • Connections and Schema

    Wiring Diagrams
    Emergency Stop Connections (Line Control)


    Actuator Connections to the Outputs