-
Characteristics
Main range of product Preventa Safety automationproduct or component type Preventa safety PLC compactsafety module name XPSMF40safety module application F use with numerous machine safety functions and for the protection of personelsafety use category Category 4 maximum conforming to EN 954-1Performance level e conforming to EN/ISO 13849-1SIL 3 conforming to EN/IEC 61508structure type 10BASE-T/100BASE-TX safe EthernetComplementary function of module Monitoring safety actuators discrete outputMonitoring safety detection discrete inputMonitoring safety dialogue discrete inputMonitoring safety dialogue discrete outputMonitoring short-circuit and line break line control outputs[Us] rated supply voltage 24 V DC (- 15...20 %)supply SELV or PELV conforming to EN/IEC 60950no load current 0.5 Aprotection type 10 A internal fuseclock With, supplied by backup capacitor for 1 week following loss of supplyresponse time Depending on size of applicationmemory description User logic 250 kB for applicationUser logic 250 kB for datagroup of channels 2 groups of 4 line control outputsdiscrete I/O number 24 configurablediscrete input number <= 24, not isolatedvoltage state 0 guaranteed <= 24 V for discrete inputvoltage state 1 guaranteed 24...30 V for discrete inputcurrent state 0 guaranteed <= 1.5 mA, discrete inputcurrent state 1 guaranteed 3.5...4.5 mA, discrete inputdiscrete input voltage 20 Vdiscrete input current 100 mAinput resistance <= 7 kOhminput overvoltage protection -10...35 V for discrete inputdiscrete output number <= 24, not isolateddiscrete output voltage 24 V DCoutput voltage tolerance +/- 2 %discrete output current <= 7 A (all channels)1 A at 60 °C (channels 4, 8, 12, 16, 20 and 24)2 A at 50 °C (channels 4, 8, 12, 16, 20 and 24)0.5 A at 60 °C (channels 1 to 3, 5 to 7, 9 to 11,13 to 15, 17 to 19, 21 to 23)minimum load 2 mA per discrete outputleakage current <= 1 mA, at 2 V at state 0 for discrete outputoverload protection Shutdown of outputs concerned with cyclic reconnectionoutput voltage 20 V line control outputsnominal output current 60 mA for line control outputsoutput protection type Against short-circuitscommunication port protocol Safe Ethernet with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or betterexchange mode Half duplex, full duplex, autonegotiation safe Ethernetoperating distance <= 300 m (between station) discrete input<= 300 m (between station) discrete outputnumber of terminal blocks 1 for power supply2 for line control outputs6 for discrete input/output circuitconnections - terminals Captive spring terminals, clamping capacity: 1 x 0.25...1 x 0.34 mm², AWG 22 flexible without cable end for discrete input/output circuitCaptive spring terminals, clamping capacity: 1 x 0.25...1 x 0.34 mm², AWG 22 flexible without cable end for line control outputsCaptive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 25...AWG 15 solid without cable end for discrete input/output circuitCaptive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 25...AWG 15 solid without cable end for line control outputsCaptive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 28...AWG 16 flexible without cable end for discrete input/output circuitCaptive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 28...AWG 16 flexible without cable end for line control outputsCaptive screw clamp terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm², AWG 24...AWG 12 flexible without cable end for power supplyCaptive screw clamp terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm², AWG 24...AWG 12 solid without cable end for power supplyCaptive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 0.5 mm², AWG 23...AWG 20 flexible with cable end for discrete input/output circuitCaptive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 0.5 mm², AWG 23...AWG 20 flexible with cable end for line control outputsCaptive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 1.5 mm², AWG 23...AWG 15 flexible without cable end for discrete input/output circuitCaptive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 1.5 mm², AWG 23...AWG 15 flexible without cable end for line control outputsCaptive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm², AWG 23...AWG 14 flexible with cable end for power supplyCaptive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm², AWG 23...AWG 14 flexible without cable end for power supplyCaptive spring terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 26...AWG 16 solid without cable end for discrete input/output circuitCaptive spring terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 26...AWG 16 solid without cable end for line control outputsCaptive spring terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 26...AWG 17 flexible without cable end for discrete input/output circuitCaptive spring terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm², AWG 26...AWG 17 flexible without cable end for line control outputsCaptive spring terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm², AWG 24...AWG 12 flexible without cable end for power supplyCaptive spring terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm², AWG 24...AWG 12 solid without cable end for power supplyCaptive spring terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm², AWG 23...AWG 12 flexible with cable end for power supplyCaptive spring terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm², AWG 23...AWG 12 flexible without cable end for power supplyCaptive spring terminals, clamping capacity: 1 x 0.5 mm², AWG 20 flexible with cable end for discrete input/output circuitCaptive spring terminals, clamping capacity: 1 x 0.5 mm², AWG 20 flexible with cable end for line control outputstightening torque 0.22...0.25 N.m for discrete input/output circuit captive screw clamp terminals0.22...0.25 N.m for line control outputs captive screw clamp terminals0.5 N.m for power supply captive screw clamp terminalswire stripping length 10 mm for power supply captive screw clamp terminals9 mm for discrete input/output circuit captive screw clamp terminals9 mm for discrete input/output circuit captive spring terminals9 mm for line control outputs captive screw clamp terminals9 mm for line control outputs captive spring terminals9 mm for power supply captive spring terminalscurrent consumption 8 A at 24 V DC on power supplymounting support 35 mm symmetrical DIN raildepth 153 mmheight 151.5 mmwidth 74 mmproduct weight 1 kgEnvironment standards DIN VDE 0116 : 1989EN 12067-2 : 2004EN 230 : 1990EN 298 : 2003EN 50156-1 : 2004EN 61000-6-2 : 2001EN 61000-6-4 : 2001EN/IEC 61131-2 : 2003IEC 61511 part 1-3 : 2004NFPA 85 : 2001immunity to microbreaks 10 msIP degree of protection IP20 (enclosure)ambient air temperature for operation 0...60 °Cambient air temperature for storage -40...85 °C conforming to EN/IEC 61131-2relative humidity 95 % (supply not connected)operating altitude < 2000 mpollution degree 2electrical shock protection class Class II conforming to IEC 61131-2electromagnetic compatibility EN/IEC 61131-2vibration resistance 1 gn (f = 9...150 Hz) conforming to EN 61131-2shock resistance 15 gn for 11 ms conforming to EN 61131-2resistance to electrostatic discharge 4 kV contact conforming to EN/IEC 61000-4-28 kV on air conforming to EN/IEC 61000-4-2resistance to electromagnetic fields 10 V/m (80...2000 MHz), amplitude modulation 80 % conforming to EN/IEC 61000-4-3Contractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
- Spanish
- Portuguese
- French
- Italian
- German
CatalogueSizeAdd to My DocumentsAutomates compacts de sécurité Preventa XPSMF40, XPSMF31/30/35 (Version 1.0)Preventa Safety compacts PLCs Type XPSMF40, XPSMF31/30/35 (Version 1.0)User guideSizeAdd to My DocumentsXPSMFWIN Manual de software (Version 02)XPSMFWIN Manuale del software (Version 02)XPSMF40 Handbuch zur Hardware (Version 02)CertificateSizeAdd to My DocumentsUL_E219270_NRAQ_NRAQ7_JUN2018 (Version 1.0) -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Presentation
Housing ElementsFront ViewNo.
Description
1
24 V DC power supply input
24 V is the + pole (24 VDC)
0 V is the – pole (GND)
PE is the functional earth
2
Ethernet 10/100BaseT RJ-45 connectors
3
status LEDs
4
reset button
5
digital inputs / outputs
6
pulsed outputs (only use with line control)
-
Dimensions Drawings
DimensionsFront ViewSide, Front and Back Views(1)153 mm (6.02 in) with XPSMCTS•151.4 mm (5.96 in) with XPSMCTC• -
Mounting and Clearance
MountingMounting in Panel or Enclosure(1)Minimum recommended value.(2)Prefabricated electrical ducting for passage of cables.Mounting on Premium Rack1Premium rack2Premium supply3Premium CPU4Premium I/O module5Safety PLC XPSMF40•• (occupies 2 slots)6Premium As-interface masterMounting Precautions Relating to ConnectorsAccess to Ethernet network
r22.5 mm/0.89 in. min.Access to Modbus serial link (RTU)
r22.5 mm/0.89 in. min.Access to Profibus DP bus
-
Connections and Schema
Wiring DiagramsEmergency Stop Connections (Line Control)Actuator Connections to the Outputs