Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Preventa safety PLC compact - Profibus DP protocol

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety PLC compact
    safety module name
    XPSMF35
    safety module application
    For numerous machine safety functions and for the protection of personnel
    safety use category
    Category 4 conforming to EN 954-1/ISO 13849-1
    SIL 3 conforming to IEC 61508
    structure type
    10BASE-T/100BASE-TX Modbus TCP/IP
    10BASE-T/100BASE-TX safe Ethernet
    Complementary
    function of module
    Closed circuit scanning of input channels for analogue input circuit
    Measuring 0 to 20 mA currents using shunt for analogue input circuit
    Monitoring safety actuators for discrete output
    Monitoring safety detection for discrete input
    Monitoring safety dialogue for discrete input
    Monitoring safety dialogue for discrete output
    Single-pole measuring of 0 to 10 V voltages for analogue input circuit
    [Us] rated supply voltage
    24 V DC (- 15...20 %)
    no load current
    0.75 A
    protection type
    Internal fuse
    clock
    With, supplied by backup capacitor for 1 week following loss of supply
    response time
    Depending on size of application
    memory description
    User logic 250 kB for application
    User logic 250 kB for data
    discrete input number
    24, not isolated
    voltage state 0 guaranteed
    <= 5 V for discrete input
    voltage state 1 guaranteed
    24...30 V for discrete input
    current state 0 guaranteed
    1...1.5 mA, discrete input
    current state 1 guaranteed
    3.5...4.5 mA, discrete input
    discrete input voltage
    20 V
    discrete input current
    100 mA
    input protection type
    Protected against short-circuit
    Protected against short-circuit to earth
    input overvoltage protection
    500 V for discrete input IEC 61000-4-5
    -4...15 V for analogue input circuit
    discrete output number
    8
    discrete output voltage
    24 V DC
    output voltage tolerance
    +/- 2 %
    discrete output current
    <= 7 mA (all channels)
    1 A at 60 °C (channels 4 and 8)
    2 A at 50 °C (channels 4 and 8)
    0.5 A at 60 °C (channels 1 to 3 and 5 to 7)
    minimum load
    2 mA per discrete output
    leakage current
    <= 1 mA, at 2 V at state 0 for discrete output
    overload protection
    Shutdown of outputs concerned with cyclic reconnection
    analogue input number
    8
    analogue output type
    Not isolated
    external resistance
    250 Ohm for analogue input circuit
    500 Ohm for analogue input circuit
    analogue input range
    0...10 V
    0...20 mA with 500 Ohm shunt
    input voltage limits
    0.1...11.5 V analogue input circuit
    input current limits
    0.4...23 mA 500 Ohm analogue input circuit
    analogue input resolution
    12 bits
    safety accuracy
    +/- 2 % for analogue input circuit
    internal input resistance
    <= 500 MOhm for signal source for analogue input circuit
    1 kOhm for analogue input circuit
    3.7 Ohm for counting inputs
    counting input number
    2
    counting input type
    Non isolated
    counting frequency
    100 kHz
    operating threshold
    0...0.05 V, 5 V low for counting inputs
    13...33 V, 24 V high for counting inputs
    -3...5 V, 24 V low for counting inputs
    4...6 V, 5 V high for counting inputs
    counter inputs resolution
    24 bits
    dV/dt
    1 V/µs counting inputs
    communication port protocol
    Modbus TCP/IP with 4 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    Safe Ethernet with 4 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    Modbus RTU with 1 SUB-D 9-pin female port(s), RS485, medium: shielded dual twisted pair cable
    Profibus with 1 SUB-D 9-pin female port(s), RS485, medium: shielded dual twisted pair cable
    exchange mode
    Half duplex, full duplex, autonegotiation Modbus TCP/IP
    Half duplex, full duplex, autonegotiation safe Ethernet
    method of access
    Slave Modbus
    Slave Modbus TCP/IP
    Slave Profibus
    number of addresses
    122 Modbus
    concept
    Transparent Ready Modbus TCP/IP
    web server
    Class A10 Modbus TCP/IP
    web services
    Modbus identification request Modbus TCP/IP
    Modbus TCP/IP messaging (reading/writing of data words) Modbus TCP/IP
    Modbus TCP/IP server Modbus TCP/IP
    Standard 502 Modbus TCP/IP
    operating distance
    <= 500 m (between station) shielded dual twisted pair cable counting inputs
    <= 100 m (between station) discrete input
    <= 100 m (between station) discrete output
    <= 300 m (between station) analogue input circuit
    number of terminal blocks
    1 for counting inputs
    1 for power supply
    2 for discrete output
    4 for analogue input circuit
    5 for discrete input
    connections - terminals
    Captive screw clamp terminals, clamping capacity: 2 x 0.5 mm²,AWG 20 flexible with cable end for analogue input circuit
    Captive screw clamp terminals, clamping capacity: 2 x 0.5 mm²,AWG 20 flexible with cable end for counting inputs
    Captive screw clamp terminals, clamping capacity: 2 x 0.5 mm²,AWG 20 flexible with cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm²,AWG 28...AWG 16 flexible without cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm²,AWG 28...AWG 16 solid without cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm²,AWG 24...AWG 12 flexible without cable end for power supply
    Captive screw clamp terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm²,AWG 24...AWG 12 solid without cable end for power supply
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 0.5 mm²,AWG 22...AWG 20 flexible with cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 1.5 mm²,AWG 22...AWG 16 flexible without cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm²,AWG 22...AWG 16 flexible with cable end for power supply
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm²,AWG 22...AWG 16 flexible without cable end for power supply
    Captive screw clamp terminals, clamping capacity: 2 x 0.14...2 x 0.5 mm²,AWG 28...AWG 20 solid without cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 2 x 0.14...2 x 0.75 mm²,AWG 28...AWG 18 flexible without cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 2 x 0.2...2 x 1.5 mm²,AWG 24...AWG 12 flexible without cable end for power supply
    Captive screw clamp terminals, clamping capacity: 2 x 0.2...2 x 1.5 mm²,AWG 24...AWG 12 solid without cable end for power supply
    Captive screw clamp terminals, clamping capacity: 2 x 0.25...2 x 0.34 mm²,AWG 22 flexible without cable end for discrete input/output circuit
    Captive screw clamp terminals, clamping capacity: 2 x 0.25...2 x 1 mm²,AWG 22...AWG 18 flexible without cable end for power supply
    Captive screw clamp terminals, clamping capacity: 2 x 0.5...2 x 1.5 mm²,AWG 22...AWG 16 flexible with cable end for power supply
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm²,AWG 28...AWG 16 flexible without cable end for analogue input circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm²,AWG 28...AWG 16 flexible without cable end for counting inputs
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm²,AWG 28...AWG 16 solid without cable end for analogue input circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 1.5 mm²,AWG 28...AWG 16 solid without cable end for counting inputs
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 0.5 mm²,AWG 22...AWG 20 flexible with cable end for analogue input circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 0.5 mm²,AWG 22...AWG 20 flexible with cable end for counting inputs
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 1.5 mm²,AWG 22...AWG 16 flexible without cable end for analogue input circuit
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 1.5 mm²,AWG 22...AWG 16 flexible without cable end for counting inputs
    Captive screw clamp terminals, clamping capacity: 2 x 0.14...2 x 0.5 mm²,AWG 28...AWG 20 solid without cable end for analogue input circuit
    Captive screw clamp terminals, clamping capacity: 2 x 0.14...2 x 0.5 mm²,AWG 28...AWG 20 solid without cable end for counting inputs
    Captive screw clamp terminals, clamping capacity: 2 x 0.14...2 x 0.75 mm²,AWG 28...AWG 18 flexible without cable end for analogue input circuit
    Captive screw clamp terminals, clamping capacity: 2 x 0.14...2 x 0.75 mm²,AWG 28...AWG 18 flexible without cable end for counting inputs
    Captive screw clamp terminals, clamping capacity: 2 x 0.25...2 x 0.34 mm²,AWG 22 flexible without cable end for analogue input circuit
    Captive screw clamp terminals, clamping capacity: 2 x 0.25...2 x 0.34 mm²,AWG 22 flexible without cable end for counting inputs
    tightening torque
    0.22...0.25 N.m
    wire stripping length
    9 mm
    current consumption
    9 A at 24 V DC on power supply
    mounting support
    35 mm symmetrical DIN rail
    depth
    66.5 mm
    height
    113 mm
    width
    253 mm
    product weight
    1.2 kg
    Environment
    standards
    EN 50156 pending
    IEC 61131
    DIN V 19250
    DIN V 0801
    immunity to microbreaks
    10 ms
    IP degree of protection
    IP20 (enclosure)
    ambient air temperature for operation
    0...60 °C conforming to EN 61131-2
    ambient air temperature for storage
    -40...85 °C conforming to EN 61131-2
    relative humidity
    95 % (supply not connected)
    operating altitude
    < 2000 m
    pollution degree
    2
    electrical shock protection class
    Class II conforming to EN/IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn (f = 10...150 Hz) conforming to EN 61131-2
    shock resistance
    15 gn for 11 ms conforming to EN 61131-2
    resistance to electrostatic discharge
    4 kV contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m (26...1000 MHz), conforming to EN/IEC 61000-4-3
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Automates compacts de sécurité Preventa XPSMF40, XPSMF31/30/35 (Version 1.0)
    Preventa Safety compacts PLCs Type XPSMF40, XPSMF31/30/35 (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    XPSMF•• Automates de sécurité - Modbus TCP/IP, Guide de démarrage rapide (Version 01)
    XPSMF35 Handbuch zur Hardware (Version 01)
    XPSMF35 Manuale hardware (Version 01)
    Date 7/1/07
    Size 1.3 MB
    XPSMFWIN Manuel logiciel (Version 02)
    Date 6/30/07
    Size 5.1 MB
    XPSMFWIN Manual de Software (Version 02)
    Date 6/30/07
    Size 4.2 MB
    XPSMFWIN Manual de software (Version 02)
    Date 6/30/07
    Size 4.2 MB
    XPSMF35 Hardware Manual (Version 01)
    Date 7/1/07
    Size 2.2 MB
    XPSMF35 Manual do Hardware (Version 01)
    Date 7/1/07
    Size 1.3 MB
    XPSMFWIN Manuale del software (Version 02)
    Date 6/30/07
    Size 4.2 MB
    XPSMFWIN Software-Handbuch (Version 02)
    Date 6/30/07
    Size 5 MB
    XPSMF35 Manual del hardware (Version 01)
    Date 7/1/07
    Size 1.3 MB
    XPSMF35 Manuel du matériel (Version 01)
    Date 7/1/07
    Size 1.3 MB
    Certificate
    Date
    Size
    Add to My Documents
    UL_E219270_NRAQ_NRAQ7_JUN2018 (Version 1.0)
    Date 7/3/18
    Size 104.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /