Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XPSMF2DO1601 Image

View all Preventa XPS MF

Preventa XPS MF - XPSMF2DO1601

Safety remote modules

Schneider Electric XPSMF2DO1601 Image
View all Preventa XPS MF
Preventa XPS MF - XPSMF2DO1601
Safety remote modules

Preventa safety remote output discrete module - 16 O not isolated

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety remote output discrete module
    safety module name
    XPSMF2
    safety module application
    Extension of I/O capacity
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    function of module
    Monitoring safety actuators
    Monitoring safety dialogue
    [Us] rated supply voltage
    24 V DC (- 15...20 %)
    supply
    SELV or PELV conforming to EN/IEC 60950
    discrete output number
    16, not isolated
    structure type
    10BASE-T/100BASE-TX
    Complementary
    response time
    Depending on size of application
    associated fuse rating
    10 A, slow-blow
    discrete output current
    <= 1 A at 40 °C (per module)
    <= 16 A at 60 °C (per channel)
    <= 2 mA
    inductive load
    500 mH
    tungsten load
    10 W / 1 A
    25 W / 2 A
    leakage current
    <= 1 mA, at 2 V at state 0
    communication port protocol
    Safe Ethernet with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    exchange mode
    Half duplex, full duplex, autonegotiation
    number of terminal blocks
    1 for output circuit
    1 for power supply
    4 for discrete output
    current consumption
    0.2 A at 24 V DC on power supply
    mounting support
    35 mm symmetrical DIN rail
    depth
    86.5 mm
    height
    109 mm
    width
    207 mm
    product weight
    0.85 kg
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Safety remote I/O modules XPSMF1/2/3, for Preventa safety PLCs XPSMF (Version 1.0)
    Modules d’E/S de sécurité distantes Type XPSMF1/2/3, pour automates de sécurité Preventa XPSMF (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    XPSMFWIN Manual de software (Version 02)
    Date 10/18/12
    Size 4.2 MB
    XPSMF2DO1601 Módulo de salidas remotas, Manual del hardware (Version 01)
    XPSMFWIN Manual de Software (Version 02)
    Date 9/30/11
    Size 4.2 MB
    XPSMF2DO1601 Módulo de Saída Remota, Manual do Hardware (Version 01)
    XPSMFWIN Manuel logiciel (Version 02)
    Date 10/18/12
    Size 5.1 MB
    XPSMF2DO1601 Dezentrales Ausgangsmodul, Handbuch zur Hardware (Version 01)
    XPSMFWIN Manuale del software (Version 02)
    Date 10/18/12
    Size 4.2 MB
    XPSMF2DO1601 Modulo di uscita remota, Manuale hardware (Version 01)
    XPSMFWIN Software-Handbuch (Version 02)
    Date 10/18/12
    Size 5 MB
    XPSMF2DO1601 Module de sortie distant, Manuel du matériel (Version 01)
    Safety Suite V2, Consignes d'installation (Version 03)
    XPSMF2DO1601 Remote Output Module, Hardware Manual (Version 01)
    Certificate
    Date
    Size
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 2/11/19
    Size 395.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Presentation

    Housing Elements
    Front View


    No.

    Description

    1

    Power supply input

    2

    Digital outputs

    3

    Indicators

    Top View


    Bottom View



  • Dimensions Drawings

    Dimensions
    Front View


    Side View



  • Mounting and Clearance

    Mounting
    Minimum Clearances


    Air Circulation


    No.

    Description

    1

    The height of the cable ducts is less than 40 mm / 1.57 in.

    2

    The height of the cable ducts is greater than 40 mm / 1.57 in.

    L = H - 40 mm / 1.57 in.

    L = length of the spacer

    H = height of the cable duct

    Minimum clearance when H > 40 mm/1.57 in. and no spacer



    Mounting Precautions Relating to RJ45 Connector


    (1)
    minimum value