Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

4 safety RO expansion with diag. out with backplane connection with spring term

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Safe relay output module
    device short name
    XPSMCM
    electrical connection
    Spring terminal
    [Us] rated supply voltage
    24 V (- 20...20 %) DC
    number of outputs
    4 relay
    discrete output number
    8 solid state 125 mA diagnostics
    function of module
    Relay output monitoring safety actuators
    Complementary
    power dissipation in W
    <= 3 W
    integrated connection type
    Backplane expansion bus
    switching voltage
    10 V DC
    associated fuse rating
    3.5 A slow-blow
    safety level
    SILCL 3 conforming to IEC 62061
    Can reach category 4 conforming to EN/ISO 13849-1
    Can reach PL = e conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    quality labels
    CE
    output type
    Relay, with 4 NO, volt-free
    quantity per set
    1
    switching time
    12 ms
    maximum switching voltage
    250 V DC
    400 V AC
    minimum switching current
    20 mA
    maximum switching current
    6 A
    number of terminal blocks
    6
    local signalling
    1 LED green with PWR marking for power ON
    1 LED green with RUN marking for RUN (status)
    1 LED red with E IN marking for internal error
    1 LED red with E EX marking for external error
    2 LEDs orange with ADDR marking for node address
    4 LEDs green/red with RELAY K1...K4 marking for relay contact
    4 LEDs yellow with RST marking for requires reset
    8 LEDs yellow with STATUS marking for diagnostics output
    connections - terminals
    1-wire spring clamp terminals, removable terminal block
    2-wire spring clamp terminals, removable terminal block
    cable cross section
    (0.2...2.5 mm² - AWG 24...AWG 14) flexible cable without cable end
    (0.25...2.5 mm² - AWG 23...AWG 14) flexible cable with cable end, with bezel
    (0.2...2.5 mm² - AWG 24...AWG 14) solid cable without cable end
    (0.25...2.5 mm² - AWG 23...AWG 14) flexible cable with cable end, without bezel
    (0.5...1 mm² - AWG 20...AWG 18) flexible cable with cable end, with double bezel
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    product weight
    0.33 kg
    Environment
    standards
    IEC 62061
    EN/IEC 61800-5-1
    EN/ISO 13849-1
    EN/IEC 61508
    product certifications
    RCM
    TÜV
    cULus
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -20...85 °C
    relative humidity
    10...95 %
    pollution degree
    2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 61800-5-1
    safety reliability data
    B10d = 300000 utilisation category AC-15 230 V, 3 A, conforming to EN/ISO 13849-1
    B10d = 750000 utilisation category AC-15 230 V, 1 A, conforming to EN/ISO 13849-1
    B10d = 10000000 utilisation category DC-13 24 V, 2 A, conforming to EN/ISO 13849-1
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level 6 kV, on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level 20 kV, on air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level 10 V/m, 80...1000 MHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level 30 V/m, 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f = 10...55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn 1000 shocks on each axis 16 ms EN/IEC 61496-1 1000 shocks on each axis EN/IEC 61496-1 EN/IEC 61496-1
    electrical durability
    20000000 cycles
    mechanical durability
    20000000 cycles
    service life
    20 yr
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1450  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Modular safety controllers Preventa XPSMCM (Version 3.1)
    Contrôleurs de sécurité modulaires Preventa XPSMCM (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XPSMCMRO0004DAG: 4 safety RO expansion with diag. out with backplane connection with spring term (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    RCM Document XPSMCM 7.15 (Version 1.0)
    Date 11/25/15
    Size 441.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSMCMRO. Modules d’extension, Fiche d’instructions (Version 01)
    XPSMCMRO. Expansion Modules, Instruction Sheet (Version 01)
    XPSMCMRO. 扩展模块 , 说明书 (Version 01)
    XPSMCMRO. Genişletme Modülleri, Yönerge Sayfası (Version 01)
    XPSMCMRO. Módulos de ampliación, Hoja de instrucciones (Version 01)
    XPSMCMRO Módulos de expansão Planilha de instruções (Version 01)
    XPSMCMRO. Moduli di espansione, Scheda di istruzioni (Version 01)
    XPSMCMRO. Erweiterungsmodule, Kurzanleitung (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XPSMCM Preventa Modular Safety Controller DoC (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Spring Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Wiring
    Category 2 Wiring


    a :
    Restart
    b :
    Feedback
    c :
    Load
    d :
    Fuse

    Category 4 Wiring


    a :
    Restart
    b :
    Feedback
    c :
    Load
    d :
    Fuse