Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

4 Digital output pairs expansion modules with spring term

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Safe output expansion module
    device short name
    XPSMCM
    electrical connection
    Spring terminal
    [Us] rated supply voltage
    24 V (- 20...20 %) DC
    number of inputs
    4 digital for external device monitoring
    number of outputs
    4 safety outputs OSSD for contactor/drive connection
    4 configurable for diagnostic connection
    discrete input type
    Isolated
    discrete output type
    PNP
    function of module
    Discrete output monitoring safety actuators
    Complementary
    power consumption in W
    <= 3 W
    power dissipation in W
    3 W
    integrated connection type
    Backplane expansion bus
    number of terminal blocks
    6
    connections - terminals
    1-wire spring clamp terminals, removable terminal block
    2-wire spring clamp terminals, removable terminal block
    load type
    Resistive load
    safety level
    SILCL 3 conforming to IEC 62061
    Can reach category 4 conforming to EN/ISO 13849-1
    Can reach PL = e conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    quality labels
    CE
    discrete input voltage
    24 V DC
    discrete output voltage
    24 V DC
    discrete output current
    400 mA
    100 mA
    output load
    60 Ohm
    local signalling
    1 LED green with PWR marking for power ON
    1 LED green with RUN marking for RUN (status)
    1 LED red with E IN marking for internal error
    1 LED red with E EX marking for external error
    2 LEDs orange with ADDR marking for node address
    4 LEDs green/red with OUT marking for output status
    4 LEDs yellow with RST marking for restart signal
    4 LEDs yellow with STATUS marking for output status
    cable cross section
    (0.2...2.5 mm² - AWG 24...AWG 14) flexible cable without cable end
    (0.25...2.5 mm² - AWG 23...AWG 14) flexible cable with cable end, with bezel
    (0.2...2.5 mm² - AWG 24...AWG 14) solid cable without cable end
    (0.25...2.5 mm² - AWG 23...AWG 14) flexible cable with cable end, without bezel
    (0.5...1 mm² - AWG 20...AWG 18) flexible cable with cable end, with double bezel
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    depth
    22.5 mm
    height
    99 mm
    width
    114.5 mm
    product weight
    0.25 kg
    Environment
    standards
    EN/ISO 13849-1
    EN/IEC 61508
    EN/IEC 61800-5-1
    IEC 62061
    product certifications
    TÜV
    cULus
    RCM
    IP degree of protection
    IP20 for enclosure
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -20...85 °C
    relative humidity
    10...95 %
    pollution degree
    2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 61800-5-1
    safety reliability data
    DC > 99 %
    MTTFd < 100 years at high
    PFHd = 3.44E-9 1/h
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level 6 kV, on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level 20 kV, on air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level 10 V/m, 80...1000 MHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level 30 V/m, 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f = 10...55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) shocks : 1000 shocks on each axis EN/IEC 61496-1
    service life
    20 yr
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1450  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Modular safety controllers Preventa XPSMCM (Version 3.1)
    Contrôleurs de sécurité modulaires Preventa XPSMCM (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XPSMCMDO0004G: 4 Digital output pairs expansion modules with spring term (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    RCM Document XPSMCM 7.15 (Version 1.0)
    Date 11/25/15
    Size 441.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSMCMDO. Safe output expansion modules, Instruction Sheet (Version 01)
    XPSMCMDO. Modules d’extension, Fiche d’instructions (Version 01)
    XPSMCMDO. Módulos de ampliación, Hoja de instrucciones (Version 01)
    XPSMCMDO. 扩展模块 , 说明书 (Version 01)
    XPSMCMDO. Módulos de expansão, Planilha de instruções (Version 01)
    XPSMCMDO. Erweiterungsmodule, Kurzanleitung (Version 01)
    XPSMCMDO. Genişletme Modülleri, Yönerge Sayfası (Version 01)
    XPSMCMDO. Moduli di espansione, Scheda di istruzioni (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XPSMCM Preventa Modular Safety Controller DoC (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Spring Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Wiring
    Terminal Designation


    Terminal

    Description

    1

    24 Vdc power supply

    2

    Node selection

    3

    4

    0 Vdc power supply

    5

    Static output 1

    6

    7

    Feedback/Restart 1

    8

    digital output

    9

    Static output 2

    10

    11

    Feedback/Restart 2

    12

    digital output

    13

    24 Vdc power supply

    14

    24 Vdc power supply

    15

    0 Vdc power supply

    16

    17

    Static output 4

    18

    19

    Feedback/Restart 4

    20

    digital output

    21

    Static output 3

    22

    23

    Feedback/Restart 3

    24

    digital output

    Wiring Example


    a :
    Contactors
    b :
    Restart
    c :
    Feedback