Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS MP, XPS MC, XPS MCM
Schneider Electric XPSMCMCP0802BC Image

XPSMCMCP0802BC

Schneider Electric XPSMCMCP0802BC Image
XPSMCMCP0802BC

Safety Controller CPU screw term. combined with backplane expansion connector

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Modular safety controller CPU kit
    device short name
    XPSMCM
    electrical connection
    Screw terminal
    [Us] rated supply voltage
    24 V (- 20...20 %) DC
    number of inputs
    8 digital for input connection
    2 digital for interlock start/restart or external device monitoring
    number of outputs
    2 safety outputs OSSD for contactor/drive connection
    4 test for line control outputs
    2 configurable for diagnostic connection
    discrete input voltage
    24 V
    discrete output current
    400 mA
    discrete input current
    400 mA
    discrete input type
    Safety input
    PNP
    discrete output type
    PNP
    kit composition
    1 safety controller CPU
    1 backplane expansion connector
    function of module
    Emergency stop conforming to EN/ISO 13850
    Guard monitoring conforming to EN/ISO 14119
    Enabling switch monitoring conforming to EN/IEC 60947-5-1
    Light curtain monitoring conforming to EN/IEC 61496-1
    Foot switch monitoring conforming to EN/IEC 60947-5-1
    Magnetic switch monitoring conforming to EN/ISO 14119
    Two-hand control conforming to EN 574
    Safety mat monitoring conforming to EN/ISO 14119
    Enabling switch monitoring conforming to EN 61326-1
    Muting function of light curtains conforming to EN/IEC 60947-5-1
    Counter functions conforming to EN/IEC 61800-5-2
    Speed monitoring conforming to EN/IEC 61800-5-2
    Complementary
    synchronisation time between inputs
    < 0.5 ms
    power dissipation in W
    3 W
    number of I/O expansion module
    14, expandable up to 128 input
    14, expandable up to 16 output
    integrated connection type
    USB 2.0 port
    Backplane expansion bus
    data storage equipment
    SD card (optional)
    inductive load
    30 mH
    load capacitance
    0.82 µF
    safety level
    SILCL 3 conforming to IEC 62061
    Can reach category 4 conforming to EN/ISO 13849-1
    Can reach PL = e conforming to EN/ISO 13849-1
    Type 4 conforming to EN/IEC 61496-1
    quality labels
    CE
    local signalling
    1 LED green with PWR marking for power ON
    1 LED green with RUN marking for RUN (status)
    1 LED red with E IN marking for internal error
    1 LED red with E EX marking for external error
    1 LED orange with COM marking for communication
    1 LED blue with EN marking for master enable
    8 LEDs yellow with IN marking for input status
    2 LEDs green/red with OUT marking for output status
    2 LEDs yellow with RST marking for restart signal
    2 LEDs yellow with STATUS marking for output channel
    connections - terminals
    2-wire captive screw terminals, removable terminal block
    1-wire captive screw terminals, removable terminal block
    cable cross section
    (0.2...1.5 mm² - AWG 24...AWG 16) flexible cable without cable end
    (0.2...2.5 mm² - AWG 24...AWG 14) flexible cable without cable end
    (0.25...1 mm² - AWG 23...AWG 18) flexible cable with cable end, without bezel
    (0.25...2.5 mm² - AWG 23...AWG 14) flexible cable with cable end, with bezel
    (0.25...1.5 mm² - AWG 23...AWG 16) flexible cable with cable end, without bezel
    (0.5...1.5 mm² - AWG 20...AWG 16) flexible cable with cable end, with double bezel
    (0.2...1 mm² - AWG 24...AWG 18) solid cable without cable end
    (0.2...2.5 mm² - AWG 24...AWG 14) solid cable without cable end
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    depth
    114.5 mm
    height
    99 mm
    width
    22.5 mm
    product weight
    0.26 kg
    Environment
    standards
    EN/IEC 61496-1
    EN/IEC 61508
    EN/IEC 61800-5-1
    EN/ISO 13849-1
    IEC 62061
    product certifications
    cULus
    TÜV
    RCM
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -20...85 °C
    relative humidity
    10...95 %
    pollution degree
    2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 61800-5-1
    safety reliability data
    PFHd = 6.06E-9 1/h
    DC > 99 %
    MTTFd < 100 years at high
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level 6 kV, on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level 20 kV, on air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level 10 V/m, 80...1000 MHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level 30 V/m, 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f = 10...55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) shocks : 1000 shocks on each axis conforming to EN/IEC 61496-1
    service life
    20 yr
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1801  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • Chinese
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Contrôleurs de sécurité modulaires Preventa XPSMCM (Version 2.0)
    Modular safety controllers Preventa XPSMCM (Version 3.1)
    Certificate
    Date
    Size
    Add to My Documents
    TUEV SUED Functional Safety Certificate XPSMCM series (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSMCMCP0802. Modular Safety Controller, Instruction Sheet (Version 01)
    XPSMCMCP0802. Modular Safety Controller, Kurzanleitung (Version 01)
    XPSMCMCP0802. Modular Safety Controller, Scheda di istruzioni (Version 01)
    XPSMCMCP0802. 模块化安全控制器 , 说明书 (Version 01)
    XPSMCMCP0802. Controlador de segurança modular, Planilha de instruções (Version 01)
    XPSMCMCP0802. Contrôleur de sécurité modulaire, Fiche d’instructions (Version 01)
    XPSMCMCP0802. Controlador de seguridad modular, Hoja de instrucciones (Version 01)
    XPSMCMCP0802. Modüler Güvenlik Denetleyicisi, Yönerge Sayfası (Version 01)
    EU RoHS Declaration