Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

RS485 Safe communications expansion module 2 way with spring term

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Safe communication expansion module
    device short name
    XPSMCM
    [Us] rated supply voltage
    24 V (- 20...20 %) DC
    Complementary
    power dissipation in W
    3 W
    safety level
    Can reach category 4 conforming to EN/ISO 13849-1
    Can reach PL = e conforming to EN/ISO 13849-1
    Can reach SILCL 3 conforming to IEC 62061
    Can reach SIL 3 conforming to EN/IEC 61508
    quality labels
    CE
    range compatibility
    Preventa XPSMCM
    connector type
    4 ways RS485
    number of port
    2
    communication port protocol
    RS485
    current consumption
    0.125 mA
    cable distance between devices
    50 m
    local signalling
    Green LED with ON marking for power ON
    Green LED with RUN marking for operating
    Red LED with E IN marking for internal error
    Red LED with E EX marking for external error
    number of terminals
    4
    connections - terminals
    1-wire spring clamp terminals, removable terminal block
    2-wire spring clamp terminals, removable terminal block
    cable cross section
    (0.2...2.5 mm² - AWG 24...AWG 14) flexible cable without cable end
    (0.25...2.5 mm² - AWG 23...AWG 14) flexible cable with cable end, with bezel
    (0.2...2.5 mm² - AWG 24...AWG 14) solid cable without cable end
    (0.25...2.5 mm² - AWG 23...AWG 14) flexible cable with cable end, without bezel
    (0.5...1 mm² - AWG 20...AWG 18) flexible cable with cable end, with double bezel
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    product weight
    0.3 kg
    Environment
    product certifications
    RCM
    cULus
    TÜV
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -20...85 °C
    relative humidity
    10...95 %
    pollution degree
    2
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level 6 kV, on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level 20 kV, on air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level 10 V/m, 80...1000 MHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level 30 V/m, 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f = 10...55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) shocks : 1000 shocks on each axis EN/IEC 61496-1
    operating altitude
    2000 m
    service life
    20 yr
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1450  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Contrôleurs de sécurité modulaires Preventa XPSMCM (Version 2.0)
    Modular safety controllers Preventa XPSMCM (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XPSMCMCO0000S2G: RS485 Safe communications expansion module 2 way with spring term (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    RCM Document XPSMCM 7.15 (Version 1.0)
    Date 11/25/15
    Size 441.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSMCMCO0000S. 扩展模块 , 说明书 (Version 00)
    XPSMCMCO0000S. Moduli di espansione, Scheda di istruzioni (Version 00)
    XPSMCMCO0000S. Expansion Modules, Instruction Sheet (Version 00)
    XPSMCMCO0000S. Modules d’extension, Fiche d’instructions (Version 00)
    XPSMCM. Fieldbus Expansion Modules, Instruction Sheet (Version 01)
    XPSMCM. Módulos de expansão de barramento de campo, Planilha de instruções (Version 01)
    XPSMCM. Módulos de ampliación de bus de campo, Hoja de instrucciones (Version 01)
    XPSMCMCO0000S. Módulos de ampliación, Hoja de instrucciones (Version 00)
    XPSMCM. Modules d’extension de bus de terrain, Fiche d’instructions (Version 01)
    XPSMCM. Moduli di espansione del bus di campo, Scheda di istruzioni (Version 01)
    XPSMCM. 现场总线扩展模块 , 说明书 (Version 01)
    XPSMCM. Alan Veri Yolu Genişletme Modülleri, Yönerge Sayfası (Version 01)
    XPSMCM. Feldbuserweiterungs-module, Kurzanleitung (Version 01)
    XPSMCMCO0000S. Módulos de expansão, Planilha de instruções (Version 00)
    XPSMCMCO0000S. Erweiterungsmodule, Kurzanleitung (Version 00)
    XPSMCMCO0000S. Genişletme Modülleri, Yönerge Sayfası (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XPSMCM Preventa Modular Safety Controller DoC (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Spring Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Wiring
    Terminal Designation


    Terminal

    Signal

    1

    24 VDC

    2

    not connected

    3

    BRAIDING CH1

    4

    0 VDC

    5

    not connected

    6

    not connected

    7

    BRAIDING CH2

    8

    not connected

    9

    CH1-A

    10

    CH1-B

    11

    CH1-C

    12

    CH1-D

    13

    CH2-A

    14

    CH2-B

    15

    CH2-C

    16

    CH2-D