Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

module XPSECME - increasing safety contacts - 24 V AC/DC - spring

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XPSECME5120C is replaced by:
Product
Qty
XPSUEP14AC
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 June 2019
1
  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSECME
    safety module application
    Increasing the number of safety contacts
    function of module
    Increasing the number of safety contacts
    safety level
    Can reach PL e/category 4 conforming to EN/ISO 13849-1 can reach the maximum safety level of module base
    Can reach SILCL 3 conforming to EN/IEC 62061 can reach the maximum safety level of module base
    safety reliability data
    MTTFd = 100 years conforming to EN/ISO 13849-1
    DC = 60...90 % conforming to EN/ISO 13849-1
    PFHd = 2E-7 1/h conforming to EN/IEC 62061
    output type
    Relay 4 NO, volt-free
    [Us] rated supply voltage
    24 V AC/DC (- 15...10 %)
    number of additional circuits
    3 NC
    Complementary
    supply frequency
    50/60 Hz
    power consumption in VA
    <= 5 VA
    input protection type
    Internal, electronic
    breaking capacity
    B300 : holding 360 VA AC-15 for relay output
    B300 : inrush 3600 VA AC-15 for relay output
    breaking capacity
    1.5 A / 24 V - L/R = 50 ms, DC-13 for relay output
    20 mA / 24 V for solid state output circuit
    output thermal current
    6 A per relay for relay output
    [Ith] conventional free air thermal current
    < 12 A for relay output
    associated fuse rating
    6 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    response time on input open
    <= 20 ms
    [Ui] rated insulation voltage
    300 V, degree of pollution 2 conforming to EN/IEC 60947-5-1, DIN VDE 0110 parts 1 & 2
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III, conforming to EN/IEC 60947-5-1, DIN VDE 0110 parts 1 & 2
    local signalling
    2 LEDs
    connections - terminals
    Spring terminals, removable terminal block, clamping capacity: 1 x 0.2...1 x 2.5 mm² solid cable without cable end
    Spring terminals, removable terminal block, clamping capacity: 1 x 0.2...1 x 2.5 mm² flexible cable without cable end
    Spring terminals, removable terminal block, clamping capacity: 1 x 0.25...1 x 2.5 mm² flexible cable with cable end, without bezel
    Spring terminals, removable terminal block, clamping capacity: 1 x 0.25...1 x 2.5 mm² flexible cable with cable end, with bezel
    Spring terminals, removable terminal block, clamping capacity: 2 x 0.5...2 x 1 mm² flexible cable with cable end, with double bezel
    mounting support
    35 mm symmetrical DIN rail
    product weight
    0.27 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    product certifications
    UL
    BG
    CSA
    CCC
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -25...75 °C
  • Documents and Downloads

    Language
    • English
    • French
    • German
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    CCC_2013010303592422_Certificate_XPSAXE_valid_20221220 (Version 1.3)
    XPSECME Functional Safety Certifcate (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSECME... Output contact extension according to EN / IEC 60204-1, EN ISO / ISO 13849-1, Instruction Sheet (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Preventa XPSECME EU Declaration of Conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions