Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS
Schneider Electric XPSAV11113T050 Image

XPSAV11113T050

Schneider Electric XPSAV11113T050 Image
XPSAV11113T050

module XPSAV - Emergency stop - 24 V DC, time delay 0...300s, start delayed 0.5s

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XPSAV11113T050 is replaced by:
Product
Qty
XPSUAT13A3AP
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 June 2019
1
  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSAV
    safety module application
    For emergency stop and switch monitoring
    function of module
    Emergency stop monitoring 1-channel wiring
    Emergency stop button with 2 NC contacts, monitored start
    Monitoring of a movable guard associated with 2 switches automatic start
    Emergency stop button with 1 NC contact, automatic start or unmonitored start
    Emergency stop monitoring 2-channel wiring
    safety level
    Can reach PL e/category 4 conforming to EN/ISO 13849-1
    Can reach SILCL 3 conforming to EN/IEC 62061
    safety reliability data
    DC > 99 % conforming to EN/ISO 13849-1
    MTTFd = 75.8 years conforming to EN/ISO 13849-1
    PFHd = 7.95E-9 1/h conforming to EN/IEC 62061
    type of start
    Configurable
    connections - terminals
    Captive screw clamp terminals, clamping capacity: 2 x 0.5...2 x 1.5 mm² flexible cable with cable end, with double bezel
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 2.5 mm² flexible cable with cable end, with double bezel
    Captive screw clamp terminals, clamping capacity: 1 x 0.14...1 x 2.5 mm² solid cable with cable end, with double bezel
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 1.5 mm² flexible cable with cable end, with double bezel
    Captive screw clamp terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm² flexible cable with cable end, with double bezel
    Captive screw clamp terminals, clamping capacity: 2 x 0.14...2 x 0.75 mm² flexible cable with cable end, with double bezel
    Captive screw clamp terminals, clamping capacity: 2 x 0.14...2 x 0.75 mm² solid cable with cable end, with double bezel
    Captive screw clamp terminals, clamping capacity: 2 x 0.25...2 x 1 mm² flexible cable with cable end, with double bezel
    output type
    Relay instantaneous opening 3 NO, volt-free
    Relay time delay opening 3 NO, volt-free
    number of additional circuits
    3 solid state outputs
    [Us] rated supply voltage
    24 V DC (- 20...20 %)
    Complementary
    synchronisation time between inputs
    Unlimited for emergency stop
    1.5 s for guard
    power consumption in W
    <= 5 W DC
    input protection type
    Internal, electronic
    time delay range
    0...300 s
    [Uc] control circuit voltage
    24 V DC
    line resistance
    100 Ohm 2000 m
    breaking capacity
    C300 : 180 VA, AC-15 (holding) for relay output
    C300 : 1800 VA, AC-15 (inrush) for relay output
    breaking capacity
    20 mA at 24 V
    1.25 A at 24 V (DC-13) time constant: 50 ms for relay output
    output thermal current
    2 A for 1 output and 4 A for the other 2 outputs for instantaneous and time delay outputs
    3.3 A for all 3 outputs for instantaneous and time delay outputs
    6 A for 1 output and 2 A for the other 2 outputs for instantaneous and time delay outputs
    [Ith] conventional free air thermal current
    20 A
    associated fuse rating
    4 A fuse type gG or gL for instantaneous and time delay outputs conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    6 A fuse type fast blow conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    response time on input open
    <= 30 ms
    [Ui] rated insulation voltage
    300 V (degree of pollution: 2) conforming to DIN VDE 0110 part 1
    300 V (degree of pollution: 2) conforming to IEC 60947-5-1
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III conforming to IEC 60947-5-1
    4 kV overvoltage category III conforming to DIN VDE 0110 part 1
    local signalling
    11 LEDs
    mounting support
    35 mm symmetrical DIN rail
    product weight
    0.32 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN 1088/ISO 14119
    EN/IEC 60204-1
    EN/ISO 13850
    product certifications
    TÜV
    UL
    CSA
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -25...85 °C
  • Documents and Downloads

    Language
    • English
    • French
    • Chinese
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD for XPSAV11113T050: module XPSAV - Emergency stop - 24 V DC, time delay 0...300s, start delayed 0.5s (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    EG Baumuster für XPSA (Version 1.0)
    Date 3/1/10
    Size 1.4 MB
    CCC_2007010303245539_Certificate_XPSAC_valid_20200227 (Version 1.1)
    XPSAC AF AFL AK AR ATE AV Type Examination (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSAV... Safety module for emergency stop and switch monitoring (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Preventa DoC XPSAF XPSAFL XPSAK XPSAR XPSATE XPSAV (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /