Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

module XPSATR - Emergency stop and protective guard - 115-230VAC, time delay 30s

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSATR
    safety module application
    For emergency stop and protective guard applications
    function of module
    Emergency stop monitoring 1-channel wiring
    Emergency stop monitoring 2-channel wiring
    Protective guard monitoring
    safety level
    Can reach SILCL 3 conforming to EN/IEC 62061 time delay safety outputs
    Can reach PL e/category 4 conforming to EN/ISO 13849-1 instantaneous safety outputs
    safety reliability data
    MTTFd = 85 years conforming to EN/ISO 13849-1
    PFHd = 2E-9 1/h conforming to EN/IEC 62061
    DC > 99 % conforming to EN/ISO 13849-1
    type of start
    Automatic
    Manual
    connections - terminals
    Cage clamp terminals, removable terminal block
    Cage clamp terminals, removable terminal block, clamping capacity: 1 x 0.25...1 x 2.5 mm² flexible cable with cable end, with bezel
    Cage clamp terminals, removable terminal block, clamping capacity: 1 x 0.25...1 x 2.5 mm² flexible cable with cable end, without bezel
    Cage clamp terminals, removable terminal block, clamping capacity: 1 x 0.2...1 x 2.5 mm² solid or flexible cable without cable end
    Cage clamp terminals, removable terminal block, clamping capacity: 2 x 0.5...2 x 1 mm² flexible cable with cable end, with bezel
    output type
    Relay instantaneous opening 3 NO, volt-free
    Relay time delay opening 3 NO, volt-free
    number of additional circuits
    1 NC
    [Us] rated supply voltage
    115...230 V AC (- 15...10 %)
    Complementary
    synchronisation time between inputs
    1 s
    supply frequency
    50/60 Hz
    power consumption in W
    3.2 W AC
    power consumption in VA
    <= 6.3 VA
    input protection type
    Internal, electronic
    time delay range
    0...30 s
    [Uc] control circuit voltage
    24 V DC
    breaking capacity
    3 A at 24 V (DC-13) for relay output
    output thermal current
    6 A for instantaneous and time delay outputs
    [Ith] conventional free air thermal current
    8 A
    associated fuse rating
    6 A fuse type gG for instantaneous and time delay outputs conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    response time on input open
    <= 20 ms
    [Ui] rated insulation voltage
    300 V
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III conforming to EN/IEC 60947-5-1, DIN VDE 0110 parts 1 & 2
    local signalling
    5 LEDs
    mounting support
    35 mm symmetrical DIN rail
    Environment
    standards
    EN 60204-1
    EN/IEC 60947-5-1
    EN/IEC 61496-1
    EN/ISO 13849-1
    EN 62061
    EN 50156-1
    product certifications
    CSA
    TÜV
    UL
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -25...75 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD for XPSATR39530C: module XPSATR - Emergency stop and protective guard - 115-230VAC, time delay 30s (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XPSATR Type Examination (Version 1.0)
    Date 7/9/19
    Size 614 KB
    CCC_2013010303592422_Certificate_XPSAXE_valid_20221220 (Version 1.3)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSATR... Safety Relay for monitoring EMERGENCY STOP circuits and protective guard applications, Instruction sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Preventa DoC XPSATR (Version 1.0)
    Date 6/19/18
    Size 530.8 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Module, Product End-of-Life Instructions (Version 2.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Module, Product Environmental Profile (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions