Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XPE
Schneider Electric XPEM5112 Image

XPEM5112

Schneider Electric XPEM5112 Image
XPEM5112

single foot switch - IP66 - with cover - metallic - 2 NC + 2 NO - with heel rest

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XPE
    product or component type
    Foot switch
    material
    Metal
    foot switch type
    Single foot switch
    device short name
    XPEM
    provided equipment
    Cover
    trigger mechanism
    With trigger mechanism
    contact operation
    1 step
    contacts type and composition
    2 NC + NO
    colour
    Blue
    Complementary
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    connections - terminals
    Screw clamp terminal : <= 1 x 2.5 mm² with or without cable end
    Screw clamp terminal : <= 2 x 1.5 mm² with or without cable end
    cable entry
    2 entries tapped for Pg 16 cable gland
    mechanical durability
    15000000 cycles
    [Ie] rated operational current
    3 A, 240 V, AC-15, A300
    0.27 A, 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    500 V, degree of pollution: 3 conforming to EN/IEC 60947-1
    500 V, degree of pollution: 3 conforming to NF C 20-040 group C
    500 V, degree of pollution: 3 conforming to VDE 0110 group C
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    resistance across terminals
    <= 25 MOhm conforming to IEC 60255-7 category 3
    <= 25 MOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A by cartridge fuse type gG conforming to EN/IEC 60947-5-1
    10 A by cartridge fuse type gG conforming to VDE 0660-200
    rated operational power in W
    10 W DC-13, operating rate: 60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    4 W DC-13, operating rate: 60 cyc/mn, 5000000 cycles, 120 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    7 W DC-13, operating rate: 60 cyc/mn, 5000000 cycles, 48 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    product weight
    2.59 kg
    Environment
    standards
    NF E 09-031
    product certifications
    CSA
    FIMKO
    protective treatment
    TC
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    15 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    150 gn conforming to NF E 09-031
    20 gn conforming to IEC 60068-2-27
    overvoltage category
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    IP degree of protection
    IP669 conforming to NF C 20-010
    IP66 conforming to IEC 60529
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XPEM Foot switches (Version 1.0)
    Date 4/29/02
    Size 27.6 KB
    XPEM, XPER Foot switches (Version 1.0)
    Date 2/27/19
    Size 2.8 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPEM... Metal foot switches without protective cover (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XPEM, R Foot switches (Version 1.0)
    Date 4/19/16
    Size 404 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XPEM... Metal foot switch, Product Environmental Profile (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /