Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XMLK100P2P73TQ Image

Range: OsiSense XM

Legacy Products

XMLK100P2P73TQ

Schneider Electric XMLK100P2P73TQ Image
Range: OsiSense XM

Legacy Products

XMLK100P2P73TQ

pressure sensor XMLK - 0..100psi - 1/4NPT - 0..10V - Metri-pack - set of 25

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLK
    electrical circuit type
    Control circuit
    pressure sensor size
    100 psi
    local display
    Without
    controlled fluid
    Air 0...80 °C
    Fresh water 0...80 °C
    fluid connection type
    1/4" - 18 NPT (male)
    electrical connection
    1 male connector Packard Metripack 150 3 pins
    [Us] rated supply voltage
    24 V DC SELV, voltage limits: 16.2...33 V
    current consumption
    < 6 mA
    type of output signal
    Analogue
    analogue output function
    0...10 V, 3-wire
    quantity per set
    Set of 25
    type of packing
    Group
    Complementary
    pressure setting range
    0...100 psi
    maximum permissible accidental pressure
    200 psi
    destruction pressure
    300 psi
    materials in contact with fluid
    Nitrile (NBR)
    Stainless steel type AISI 303
    Ceramic
    operating position
    Any position
    protection type
    Reverse polarity
    Load short-circuit
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 - test level 8 kV air, 6 kV contact
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 - test level 10 V/m (f = 80...1000 MHz)
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 - test level 2 kV
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 - test level 500 V 12 Ohm, 1 kV 42 Ohm
    Radiated RF fields conforming to EN/IEC 61000-4-6 - test level 10 V (f = 0.15...80 MHz)
    Immunity to magnetic fields conforming to EN/IEC 61000-4-8 - test level 30 A/m (f = 50 Hz)
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 5 ms
    measurement accuracy
    +/- 1 % of the measuring range
    Resolution
    0.1 % of the measuring range
    drift of the sensitivity
    +/- 0.04 % of measuring range/°K
    drift of the zero point
    +/- 0.03 % of measuring range/°K
    Long term stability
    +/- 1 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    product weight
    0.11 kg
    diameter
    36 mm
    length
    65.5 mm
    Environment
    standards
    CE
    EN/IEC 61326-2-3
    product certifications
    CSA C22.2 No 14
    UL 508
    EAC
    RCM
    protective treatment
    TC
    ambient air temperature for operation
    0...80 °C
    ambient air temperature for storage
    -25...80 °C
    vibration resistance
    20 gn (f = 9...2000 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    25 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 330 B
    Date 7/3/17
    Size 71.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 524.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (0-10 V)


    (a)
    V out


  • Performance Curves

    Output Curves