Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XM
Schneider Electric XMLK100P2C73 Image

XMLK100P2C73

Schneider Electric XMLK100P2C73 Image
XMLK100P2C73

pressure sensor XMLK - 0..100psi - 1/4NPT - 0..10V - DIN - set of 1

Show more characteristics
Commercial status
Discontinued on 30 December 2017
End-of-service on 30 December 2017
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLK
    electrical circuit type
    Control circuit
    pressure sensor size
    100 psi
    local display
    Without
    controlled fluid
    Air (0…80 °C)
    Fresh water (0…80 °C)
    fluid connection type
    1/4" - 18 NPT (male)
    electrical connection
    1 male connector EN 175301-803-A (ex DIN43650) 4 pins
    [Us] rated supply voltage
    24 V DC SELV (voltage limits: 16.2…33 V)
    current consumption
    < 6 mA
    type of output signal
    Analogue
    analogue output function
    0...10 V, 3-wire
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    pressure setting range
    0…100 psi
    maximum permissible accidental pressure
    200 psi
    destruction pressure
    300 psi
    materials in contact with fluid
    Ceramic
    Nitrile (NBR)
    Stainless steel type AISI 303
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 6 kV contact
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 10 V/m 80...1000 MHz
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 2 kV
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 500 V 12 Ohm, 1 kV 42 Ohm
    Radiated RF fields conforming to EN/IEC 61000-4-6 10 V 0.15...80 MHz
    Immunity to magnetic fields conforming to EN/IEC 61000-4-8 30 A/m 50 Hz
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 5 ms
    measurement accuracy
    +/- 1 % of the measuring range
    Resolution
    0.1 % of the measuring range
    drift of the sensitivity
    +/- 0.04 % of measuring range/°K
    drift of the zero point
    +/- 0.03 % of measuring range/°K
    Long term stability
    +/- 1 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.11 kg
    diameter
    36 mm
    length
    65.5 mm
    scale type
    Fixed differential
    Environment
    standards
    EN/IEC 61326-2-3
    CE
    product certifications
    UL 508
    CSA C22.2 No 14
    EAC
    RCM
    protective treatment
    TC
    ambient air temperature for operation
    0…80 °C
    ambient air temperature for storage
    -25…80 °C
    vibration resistance
    20 gn (f = 9…2000 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    25 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Détecteurs électroniques pour contrôle de pression OsiSense XM (Version 5.0)
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLK100P2C73: pressure sensor XMLK - 0..100psi - 1/4NPT - 0..10V - DIN - set of 1 (Version 2.0)
    CAD for XMLK100P2C73: pressure sensor XMLK - 0..100psi - 1/4NPT - 0..10V - DIN - set of 1 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XMLE/F/G/K... electronic pressure sensors - UL certification record (Version 1.0)
    XMLE... and XMLK... electronic pressure sensors - CSA certificate of compliance (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XML K... Pressure Transmitter, Instruction Sheet (Version 03)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XMLG... and XMLK... electronic pressure sensors - EU declaration of conformity (Version 1.0)
    XMLK... electronic pressure sensors - Supplier's declaration of conformity to Australian regulations (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (0-10 V)


    (a)
    V out


  • Performance Curves

    Output Curves



Compare products: /