Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XMLGM01D71 Image

Range: OsiSense XM

Electronic pressure sensors for control circuit

XMLGM01D71

Schneider Electric XMLGM01D71 Image
Range: OsiSense XM

Electronic pressure sensors for control circuit

XMLGM01D71

pressure sensor XMLG - (-0.08..-1) bar - G 1/4A (male) - 24V - 0..10V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLG
    pressure sensor size
    -1 bar
    fluid connection type
    G 1/4A (male) conforming to DIN 3852-E
    controlled fluid
    Fresh water (0...125 °C)
    Air (-15...125 °C)
    Corrosive fluid (-15...125 °C)
    Hydraulic oil (-15...125 °C)
    type of output signal
    Analogue
    analogue output function
    0...10 V, 3 wires
    electrical connection
    3 pins 1 male connector M12
    [Us] rated supply voltage
    24 V DC, voltage limits: 11.4...33 V
    quantity per set
    Set of 1
    type of packing
    Individual
    diameter
    22.8 mm
    Complementary
    pressure setting range
    -1...0 bar
    maximum permissible accidental pressure
    2.7 bar
    destruction pressure
    3 bar
    local display
    Without
    electrical circuit type
    Control circuit
    current consumption
    < 20 mA
    materials in contact with fluid
    Ceramic
    FPM (Viton)
    Stainless steel type AISI 303
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    surge withstand
    1 kV (42 Ohm) conforming to EN/IEC 61000-4-5
    500 kV (12 Ohm) conforming to EN/IEC 61000-4-5
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 2 ms
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.015 % of measuring range/°C
    measurement accuracy
    +/- 0.3 % of the measuring range
    repeat accuracy
    +/- 0.1 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    product weight
    0.095 kg
    height
    58.1 mm
    length
    48.5 mm
    Environment
    standards
    CE
    EN/IEC 61326-2-3
    product certifications
    UL 508
    CSA C22.2 No 14
    EAC
    protective treatment
    TC
    ambient air temperature for operation
    -15...85 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    20 gn (f = 9...2000 Hz) conforming to EN/IEC 60028-2-6
    shock resistance
    25 gn for 11 ms conforming to EN/IEC 60068-2-27
    resistance to electrostatic discharge
    15 kV (in air) conforming to EN/IEC 61000-4-2
    8 kV (on contact) conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    200 V/m (80...1000 Hz) conforming to EN/IEC 61000-4-3
    resistance to fast transients
    4 kV conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    30 V (0.15...80 Hz) conforming to EN/IEC 61000-4-6
    resistance to magnetic fields
    30 A/m conforming to EN/IEC 61000-4-8
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 4/12/18
    Size 6.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/16/17
    Size 1.6 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 489 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (0-10 V)



  • Performance Curves

    Output Curves