Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XM
Schneider Electric XMLFM01D2036 Image
Discontinued

XMLFM01D2036

Schneider Electric XMLFM01D2036 Image
Discontinued
XMLFM01D2036

vacu-pressure sensor -1 bar - 1/4' NPT - 24 V - 2 x (NO or NC)

Show more characteristics
Commercial status
Discontinued on 30 June 2015
End-of-service on 30 June 2015
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XMLFM01D2036 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2014
  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure switch type of operation
    Detection at each threshold
    pressure sensor name
    XMLF
    wiring technique
    4-wire
    pressure sensor size
    -1 bar
    fluid connection type
    1/4" - 18 NPT (female)
    controlled fluid
    Air (-15…80 °C)
    Corrosive fluid (-15…80 °C)
    Hydraulic oil (-15…80 °C)
    Fresh water (0…80 °C)
    type of output signal
    Discrete
    discrete output type
    Solid state 2 x (PNP or NPN programmable), 2 x (1 NO or 1 NC programmable)
    electrical connection
    Male connector M12, 4 pins
    product specific application
    Dual stage
    adjustable range of switching point on rising pressure
    -0.97…-0.05 bar
    adjustable range of switching point on falling pressure
    -1…-0.08 bar
    destruction pressure
    5 bar
    type of installation
    Control circuit
    scale type
    Adjustable differential scale
    maximum switching current
    200 mA
    [Us] rated supply voltage
    24 V DC, voltage limits: 17…33 V
    materials in contact with fluid
    Stainless steel type AISI 303
    Complementary
    setting
    External setting
    possible differential minimum at low setting
    0.03 bar
    possible differential minimum at high setting
    0.03 bar
    possible differential maximum at low setting
    0.95 bar
    maximum permissible accidental pressure
    3 bar
    local display
    With
    protection type
    Reverse polarity
    Connection faults
    Overload protection
    Short-circuit protection
    current consumption
    80 mA
    operating rate in Hz
    50 Hz
    drift of the sensitivity
    +/- 0.03 % of measuring range/°C
    drift of the zero point
    +/- 0.1 % of measuring range/°C
    time delay range
    0...50 s in steps of 1 second
    response time on output
    5...500 ms, in steps of 1 ms
    mechanical durability
    10000000 cycles
    display response time type
    Fast
    Normal
    Slow
    height
    113 mm
    depth
    58 mm
    width
    46 mm
    net weight
    0.48 kg
    surge withstand
    0.5 kV DC
    measurement accuracy
    <= 0.6 % of the measuring range
    repeat accuracy
    0.5 %
    Environment
    operating position
    Any position
    standards
    EN/IEC 60947-1
    EN/IEC 61000-4-6
    EN/IEC 61000-4-2
    EN 50082
    EN/IEC 60947-5-1
    EN/IEC 61000-6-2
    EN/IEC 61000-4-11
    EN/IEC 61000-4-3
    CE
    EN/IEC 61000-4-5
    EN 50081
    EN/IEC 61000-4-8
    EN/IEC 61000-4-4
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -25…80 °C
    vibration resistance
    35 gn (f= 60…2000 Hz) conforming to EN/IEC 60068-2-6
    5 gn (f= 25…200 Hz) conforming to EN/IEC 60068-2-6
    protective treatment
    TC
    shock resistance
    50 gn conforming to EN/IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to EN/IEC 61000-4-4
    IP degree of protection
    IP67 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 6
    NEMA 4
    NEMA 12
    NEMA 13
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m conforming to EN/IEC 61000-4-3
    resistance to conducted disturbances
    10 V conforming to EN/IEC 61000-4-6
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLFM01D2036: vacu-pressure sensor -1 bar - 1/4 NPT - 24 V - 2 x (NO or NC) (Version 2.0)
    CAD for XMLFM01D2036: vacu-pressure sensor -1 bar - 1/4 NPT - 24 V - 2 x (NO or NC) (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XMLF... Electronic sensor for pressure control, Instruction Sheet (Version 04)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /