Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XMLE060U1D21 Image

Range: OsiSense XM

Legacy Products

XMLE060U1D21

Schneider Electric XMLE060U1D21 Image
Range: OsiSense XM

Legacy Products

XMLE060U1D21

pressure sensor 60 bar - G1/4A (male) - 24 V - 4..20 mA

Show more characteristics >
Add to My Products Remove from My Products

XMLE060U1D21 may be replaced by any of the following products:
Product
Qty
XMLP060BD21V
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 19 July 2012
XMLP060BD21F
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2013
  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor size
    60 bar
    pressure sensor name
    XMLE
    controlled fluid
    Fresh water (0...80 °C)
    Air (-15...80 °C)
    Corrosive fluid (-15...80 °C)
    Hydraulic oil (-15...80 °C)
    fluid connection type
    G 1/4A (male) conforming to ISO 228
    type of output signal
    Analogue
    electrical connection
    Male connector M12
    analogue output function
    4...20 mA, 2 wires
    [Us] rated supply voltage
    24 V DC, voltage limits: 11...33 V
    diameter
    40 mm
    Complementary
    enclosure material
    Anodised aluminium
    type of installation
    Control circuit
    operating position
    Any position
    materials in contact with fluid
    Stainless steel type AISI 303
    maximum permissible accidental pressure
    120 bar
    maximum permissible pressure - per cycle
    60 bar
    destruction pressure
    180 bar
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.03 % of measuring range/°C
    protection type
    Overload protection
    Reverse polarity
    Short-circuit
    local display
    Without
    current consumption
    < 20 mA
    mechanical durability
    >= 10000000 cycles
    response time on output
    < 5 ms
    measurement accuracy
    +/- 0.3 % of the measuring range
    product weight
    0.32 kg
    Environment
    IP degree of protection
    IP65
    vibration resistance
    35 gn (f = 60...2000 Hz)
    5 gn (f = 25...200 Hz)
    protective treatment
    TC
    shock resistance
    50 gn
    standards
    CE
    EN 50082
    EN 50081
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -15...80 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 330 B
    Date 7/3/17
    Size 71.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø :
    G 1/4 (male)

    Dimensions in mm

    a

    75

    Dimensions in in.

    a

    2.95


  • Connections and Schema

    Wiring Diagram


    (BU)
    Blue
    (BN)
    Brown
    (YG)
    Yellow Green


  • Performance Curves

    Output Curves