Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XMLD160D1S11 Image

Range: OsiSense XM

Electromechanical pressure sensors for control circuit

XMLD160D1S11

Schneider Electric XMLD160D1S11 Image
Range: OsiSense XM

Electromechanical pressure sensors for control circuit

XMLD160D1S11

pressure switch XMLD 160 bar - 2 stages fixed scale - 2 C/O

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLD
    pressure sensor size
    160 bar
    controlled fluid
    Hydraulic oil (0...160 °C)
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    electrical connection
    Screw-clamps terminals 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 9...13 mm
    contacts type and composition
    2 C/O snap action, silver contacts
    2 C/O staggered, silver contacts
    product specific application
    Dual stage
    pressure switch type of operation
    Detection of 2 single thresholds
    electrical circuit type
    Control circuit
    scale type
    Fixed differential
    local display
    Without
    maximum permissible accidental pressure
    360 bar
    destruction pressure
    720 bar
    pressure actuator
    Piston
    materials in contact with fluid
    FPM, FKM
    Steel
    Brass
    PTFE
    enclosure material
    Zinc alloy
    [In] rated current
    3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
    Complementary
    spread between 2 stages
    6...83 bar
    natural differential at low setting
    8.8 bar
    natural differential at high setting
    20 bar
    maximum permissible pressure - per cycle
    200 bar
    terminal block type
    8 terminals
    operating rate
    60 cyc/mn
    repeat accuracy
    < 2 %
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    500 V conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    resistance across terminals
    < 25 mOhm conforming to IEC 255-7 category 3
    < 25 mOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse type gG (gl)
    mechanical durability
    6000000 cycles
    setting
    External
    height
    113 mm
    depth
    85 mm
    width
    46 mm
    product weight
    0.75 kg
    Environment
    standards
    EN/IEC 60947-5-1
    CE
    CSA C22.2 No 14
    UL 508
    product certifications
    CSA
    UL
    EAC
    protective treatment
    TC (standard version)
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    operating position
    Any position
    vibration resistance
    4 gn (f = 30...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to IEC 1140
    Class I conforming to IEC 536
    Class I conforming to NF C 20-030
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/14/16
    Size 505 KB
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 fluid entry, tapped G1/4 (BSP female)
    (2)
    1 electrical connections entry, tapped Pg 13.5
    Ø :
    2 elongated holes Ø 5.2 x 6.7


  • Connections and Schema

    Wiring Diagram
    Terminal Model


    (a)
    Contact 1
    (b)
    Contact 2


  • Performance Curves

    Operating Curves
    High Setting Tripping Points of Contacts 1 and 2


    (y)
    PH2 setting (rising pressure)
    (x)
    PH1 setting (rising pressure)
    1 :
    Maximum differential
    2 :
    Minimum differential

    Natural Differential of Contacts 1 and 2


    (y)
    Rising pressure
    (x)
    Falling pressure
    EF :
    Contact 1
    GH :
    Contact 2


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value
    (2)
    Non adjustable value
    PH :
    High point
    PB :
    Below point