Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XMLB300E2C13 Image

Range: OsiSense XM

Legacy Products

XMLB300E2C13

Schneider Electric XMLB300E2C13 Image
Range: OsiSense XM

Legacy Products

XMLB300E2C13

pressure sensor XMLB 300 bar - adjustable scale 2 threshold - 1C/O -with display

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLB
    pressure sensor size
    300 bar
    controlled fluid
    Fresh water (0...160 °C)
    fluid connection type
    1/4" - 18 NPTF (female)
    electrical connection
    1 male connector EN 175301-803-A (ex DIN43650) 4 pins
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical circuit type
    Control circuit
    scale type
    Adjustable differential
    local display
    With
    adjustable range of switching point on rising pressure
    22...300 bar
    adjustable range of switching point on falling pressure
    2.6...263 bar
    possible differential maximum at high setting
    200 bar
    maximum permissible accidental pressure
    675 bar
    destruction pressure
    1350 bar
    pressure actuator
    Piston
    materials in contact with fluid
    Brass
    FPM, FKM
    PTFE
    316L stainless steel
    enclosure material
    Zinc alloy
    [In] rated current
    3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
    Complementary
    possible differential minimum at low setting
    19.4 bar (- 1.5 bar, + 1.7 bar)
    possible differential minimum at high setting
    37 bar (- 1 bar, + 4 bar)
    maximum permissible pressure - per cycle
    375 bar
    terminal block type
    4 terminals
    operating rate
    60 cyc/mn
    repeat accuracy
    < 2 %
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    500 V conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    resistance across terminals
    < 25 mOhm conforming to IEC 255-7 category 3
    < 25 mOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse type gG (gl)
    mechanical durability
    3000000 cycles
    setting
    External
    height
    113 mm
    depth
    75 mm
    width
    35 mm
    product weight
    0.78 kg
    Environment
    standards
    CE
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CCC
    CSA
    LROS (Lloyds register of shipping)
    UL
    EAC
    protective treatment
    TC (standard version)
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    operating position
    Any position
    vibration resistance
    4 gn (f = 30...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to IEC 1140
    Class I conforming to IEC 536
    Class I conforming to NF C 20-030
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.