Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XK
Schneider Electric XKDF Image

XKDF

Schneider Electric XKDF Image
XKDF

Joystick with variable composition for medium hoisting applications

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XK
    product or component type
    Complete joystick controller
    product specific application
    Medium hoisting applications
    device short name
    XKDF
    sale per indivisible quantity
    1
    Complementary
    bezel material
    Metal
    fixing collar material
    Metal
    terminals description ISO n°1
    (11-12)NC
    protective treatment
    TC
    operator position information
    All positions
    operator profile
    Standard handle
    Handle in the center
    Handle in the center, 1 C/O, snap action
    Dead man’s handle, 1 NC + 1 NO, slow-break
    Dead man’s handle, 1 NO + 1 NO, slow-break
    Handle, 1 NC + 1 NO
    Handle, 1 NO + 1 NO
    control station composition
    1 flush push-button
    1 projecting push-button
    notch per direction
    1…3 notches at 12°-24°-36° for each direction
    1…5 notches at 12°-18°-24°-30°-36° for each direction
    adaptation for potentiometer
    Without adaptation nor potentiometer
    With adaptation, without potentiometer
    With adaptation and potentiometer
    operator direction information
    2 to 6 directions
    positive opening
    Slow break, double-break contactswith positive opening operation
    connections - terminals
    Captive screw clamp terminals, <= 2 x 1.5 mm² with cable end
    Captive screw clamp terminals, <= 1 x 2.5 mm² without cable end
    Captive screw clamp terminals, >= 1 x 0.5 mm²
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    contact block name
    ZB2BE102
    contacts type and composition
    1 NC
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    10 A conforming to CSA C22.2 No 14
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN 60947-1
    [Ie] rated operational current
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -20…70 °C
    overvoltage category
    Class I conforming to IEC 61140
    IP degree of protection
    IP54 conforming to IEC 60529
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    CSA
    EAC
    CCC
    mechanical durability
    3000000 cycles
    vibration resistance
    2 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn (duration = 11 ms) conforming to IEC 60068-2-27
  • Documents

    Language
    • English
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    XKD Joystick Controllers (Version 1.0)
    Date 1/21/19
    Size 1.7 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XKD... Joysticks exploded view (Version 00)
    Date 5/1/16
    Size 644.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /